Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Cable Glands
Cable entry system - Cabtite
Cabtite - Cable Entry Plates
Cabtite - Cable Entry Frames / Cable Entry Strips
Cabtite - Sealing Element / Cable Grommets
Cabtite - Separable Cable Glands
Cabtite - Accessories
SE small 20x20mm in grey
SE small 20x20mm in black
SE large 40x40mm in grey
SE large 40x40mm in black
Catalogue status:
Apr 20, 2024
SE large 40x40mm in grey
Information:
display
|
hide
Whether a large or small cable diameter – Cabtite always offers the right seal insert.
The conical shape of the sealing elements allows the previously positioned snap-in grid inlays to be pushed in easily from the inside to the outsid. It reliably seals intermediate spaces and provides strain relief in accordance with DIN EN 62444. The seal inserts combined with the frames achieve an IP 66 degree of protection. As a result of its slotted design with wave cut, it is especially suitable for pre-assembled cables.
The black seal inserts are designed for a particularly high operating temperature and offer fire safety class UL 94 HB
The grey sealing elements comply with fire safety class UL 94 V0 and are therefore suitable for the demands of the railway industry
By using multiple inserts, two or more cables, as well as special cables, can be passed through a sealing element
Order No.:
2584520000
Type:
CABTITE BSE LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584510000
Type:
CABTITE SE 14-15 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584500000
Type:
CABTITE SE 15-16 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584490000
Type:
CABTITE SE 16-17 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584480000
Type:
CABTITE SE 17-18 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584470000
Type:
CABTITE SE 18-19 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584460000
Type:
CABTITE SE 19-20 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584450000
Type:
CABTITE SE 20-21 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584440000
Type:
CABTITE SE 21-22 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584430000
Type:
CABTITE SE 22-23 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584420000
Type:
CABTITE SE 23-24 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584410000
Type:
CABTITE SE 24-25 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584400000
Type:
CABTITE SE 25-26 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584390000
Type:
CABTITE SE 26-27 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584370000
Type:
CABTITE SE 27-28 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584350000
Type:
CABTITE SE 28-29 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584380000
Type:
CABTITE SE 29-30 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584360000
Type:
CABTITE SE 30-31 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584340000
Type:
CABTITE SE 31-32 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584920000
Type:
CABTITE SE 32-33 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584910000
Type:
CABTITE SE 33-34 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2595530000
Type:
CABTITE SE 34-35 LRG GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66