Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Cable Glands
Cable entry system - Cabtite
Cabtite - Cable Entry Plates
Cabtite - Cable Entry Frames / Cable Entry Strips
Cabtite - Sealing Element / Cable Grommets
Cabtite - Separable Cable Glands
Cabtite - Accessories
SE small 20x20mm in grey
SE small 20x20mm in black
SE large 40x40mm in grey
SE large 40x40mm in black
Catalogue status:
Feb 1, 2025
SE small 20x20mm in grey
Information:
display
|
hide
Whether a large or small cable diameter – Cabtite always offers the right seal insert.
The conical shape of the sealing elements allows the previously positioned snap-in grid inlays to be pushed in easily from the inside to the outsid. It reliably seals intermediate spaces and provides strain relief in accordance with DIN EN 62444. The seal inserts combined with the frames achieve an IP 66 degree of protection. As a result of its slotted design with wave cut, it is especially suitable for pre-assembled cables.
The black seal inserts are designed for a particularly high operating temperature and offer fire safety class UL 94 HB
The grey sealing elements comply with fire safety class UL 94 V0 and are therefore suitable for the demands of the railway industry
By using multiple inserts, two or more cables, as well as special cables, can be passed through a sealing element
Order No.:
2583410000
Type:
CABTITE SE 3 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
Order No.:
2583350000
Type:
CABTITE BSE SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2583370000
Type:
CABTITE SE 1.5 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2583360000
Type:
CABTITE SE 1.5-2 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2583390000
Type:
CABTITE SE 2 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2583380000
Type:
CABTITE SE 2-3 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2583400000
Type:
CABTITE SE 3-4 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2583450000
Type:
CABTITE SE 5-6 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2583440000
Type:
CABTITE SE 4-5 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2583460000
Type:
CABTITE SE 6-7 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584660000
Type:
CABTITE SE 7-8 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584650000
Type:
CABTITE SE 8-9 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584630000
Type:
CABTITE SE 9-10 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584610000
Type:
CABTITE SE 10-11 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584600000
Type:
CABTITE SE 11-12 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584590000
Type:
CABTITE SE 12-13 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584570000
Type:
CABTITE SE 13-14 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584560000
Type:
CABTITE SE 14-15 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584550000
Type:
CABTITE SE 15-16 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584900000
Type:
CABTITE SE 2/4-5 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584890000
Type:
CABTITE SE 2/5-6 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584880000
Type:
CABTITE SE 2/6.5 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584830000
Type:
CABTITE SE 2/7 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584820000
Type:
CABTITE SE 2/8 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584870000
Type:
CABTITE SE 4/2-3 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584860000
Type:
CABTITE SE 4/3-4 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584840000
Type:
CABTITE SE 4/4-5 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584850000
Type:
CABTITE SE 4/4.5 SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584810000
Type:
CABTITE SE 1/ASI SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
Order No.:
2584800000
Type:
CABTITE SE 2/ASI SML GY
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66