Whether a large or small cable diameter – Cabtite always offers the right seal insert.
The conical shape of the sealing elements allows the previously positioned snap-in grid inlays to be pushed in easily from the inside to the outsid. It reliably seals intermediate spaces and provides strain relief in accordance with DIN EN 62444. The seal inserts combined with the frames achieve an IP 66 degree of protection. As a result of its slotted design with wave cut, it is especially suitable for pre-assembled cables.
The black seal inserts are designed for a particularly high operating temperature and offer fire safety class UL 94 HB
The grey sealing elements comply with fire safety class UL 94 V0 and are therefore suitable for the demands of the railway industry
By using multiple inserts, two or more cables, as well as special cables, can be passed through a sealing element
Whether a large or small cable diameter – Cabtite always offers the right seal insert.
The conical shape of the sealing elements allows the previously positioned snap-in grid inlays to be pushed in easily from the inside to the outsid. It reliably seals intermediate spaces and provides strain relief in accordance with DIN EN 62444. The seal inserts combined with the frames achieve an IP 66 degree of protection. As a result of its slotted design with wave cut, it is especially suitable for pre-assembled cables.
The black seal inserts are designed for a particularly high operating temperature and offer fire safety class UL 94 HB
The grey sealing elements comply with fire safety class UL 94 V0 and are therefore suitable for the demands of the railway industry
By using multiple inserts, two or more cables, as well as special cables, can be passed through a sealing element
Whether a large or small cable diameter – Cabtite always offers the right seal insert.
The conical shape of the sealing elements allows the previously positioned snap-in grid inlays to be pushed in easily from the inside to the outsid. It reliably seals intermediate spaces and provides strain relief in accordance with DIN EN 62444. The seal inserts combined with the frames achieve an IP 66 degree of protection. As a result of its slotted design with wave cut, it is especially suitable for pre-assembled cables.
The black seal inserts are designed for a particularly high operating temperature and offer fire safety class UL 94 HB
The grey sealing elements comply with fire safety class UL 94 V0 and are therefore suitable for the demands of the railway industry
By using multiple inserts, two or more cables, as well as special cables, can be passed through a sealing element
Whether a large or small cable diameter – Cabtite always offers the right seal insert.
The conical shape of the sealing elements allows the previously positioned snap-in grid inlays to be pushed in easily from the inside to the outsid. It reliably seals intermediate spaces and provides strain relief in accordance with DIN EN 62444. The seal inserts combined with the frames achieve an IP 66 degree of protection. As a result of its slotted design with wave cut, it is especially suitable for pre-assembled cables.
The black seal inserts are designed for a particularly high operating temperature and offer fire safety class UL 94 HB
The grey sealing elements comply with fire safety class UL 94 V0 and are therefore suitable for the demands of the railway industry
By using multiple inserts, two or more cables, as well as special cables, can be passed through a sealing element
Whether a large or small cable diameter – Cabtite always offers the right seal insert.
The conical shape of the sealing elements allows the previously positioned snap-in grid inlays to be pushed in easily from the inside to the outsid. It reliably seals intermediate spaces and provides strain relief in accordance with DIN EN 62444. The seal inserts combined with the frames achieve an IP 66 degree of protection. As a result of its slotted design with wave cut, it is especially suitable for pre-assembled cables.
The black seal inserts are designed for a particularly high operating temperature and offer fire safety class UL 94 HB
The grey sealing elements comply with fire safety class UL 94 V0 and are therefore suitable for the demands of the railway industry
By using multiple inserts, two or more cables, as well as special cables, can be passed through a sealing element
Online Catalogue
»
Connectivity
»
Cable Entry Systems and Components
»
Cable entry system - Cabtite
»
Cabtite - Sealing Element / Cable Grommets
»
SE small 20x20mm in grey
SE small 20x20mm in grey:
Online Catalogue
»
Connectivity
»
Cable Entry Systems and Components
»
Cable entry system - Cabtite
»
Cabtite - Sealing Element / Cable Grommets
»
SE small 20x20mm in black
SE small 20x20mm in black:
Online Catalogue
»
Connectivity
»
Cable Entry Systems and Components
»
Cable entry system - Cabtite
»
Cabtite - Sealing Element / Cable Grommets
»
SE large 40x40mm in grey
SE large 40x40mm in grey:
Online Catalogue
»
Connectivity
»
Cable Entry Systems and Components
»
Cable entry system - Cabtite
»
Cabtite - Sealing Element / Cable Grommets
»
SE large 40x40mm in black