English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Sep 11, 2020
Optical status indicator & remote alert
Weidmüller VPU I (Type I), VPU II (Type II) and VPU III (Type III) surge protection products effectively reduce the interference coupling that can occur due to transient surge voltages, even significantly below the limits prescribed by insulation co-ordination according to EN 60664-3 / DIN VDE 0110-3. This means that the whole installation is exposed to fewer malfunctions. The arresters are co-ordinated using technical means. This means that decoupling between Types I, II and III is unnecessary. The arresters are tested according to product standard IEC 61643-11 / DIN EN 61643-11 and can be installed in systems according to IEC 61643-12 / VDE 0675-6-12 and IEC 62305-4 / VDE 0185-4. This lightning and surge protection device is suited for installation in power supply systems. Weidmüller offers different products depending on the particular mains network type and voltage level. A special Type I and Type II protective device is even available for photovoltaic applications.


Products:

Type: VPU AC II 1 R 350/50
Order No.: 2591360000
Type of connection: Screw connection
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, UP(L/N-PE) ≤ 1.75 kV
 
Type: VPU AC II 1+1 R 350/50
Order No.: 2637040000
Type of connection: Screw connection
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TN-S, TT, UP(L/N-PE) ≤ 1.75 kV
 
Type: VPU AC II 2 R 350/50
Order No.: 2637020000
Type of connection: Screw connection
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, UP(L/N-PE) ≤ 1.75 kV
 
Type: VPU AC II 3 R 350/50
Order No.: 2591110000
Type of connection: Screw connection
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C, UP(L/N-PE) ≤ 1.75 kV
 
Type: VPU AC II 3+1 R 350/50
Order No.: 2637060000
Type of connection: Screw connection
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, UP(L/N-PE) ≤ 1.75 kV
 
Type: VPU AC II 4 R 350/50
Order No.: 2591130000
Type of connection: Screw connection
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, UP(L/N-PE) ≤ 1.75 kV