Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Oct 12, 2024
Housing length 655 mm
The WIL-LED lights family: Only 8mm (9.4mm with magnet) high LED lamp for 24V DC with very high luminous efficacy and high lifespan (greater 60 000h). Very robust construction, by full potting and metal housing - waterproof (IP67). Due to its 2700K light color suitable for the various applications. Very easy to connect thanks to the M12 connection. Due to the low power consumption, a small enough power supply with 24V for operation.


Products:

Cable length:
Connection thread:
Light colour (CCT): Warm white
Order No.: 2550650000
Type: WIL-LWXXXX-2700D024-655SXX0.3BM12GXXXX
Cable length: 0.3 m
Width: 655 mm
Sheathing colour: black
Type of mounting: Screw mounting
Connection thread: M12
 
Light colour (CCT): Warm white
Order No.: 2821330000
Type: WIL-LWXXXX-2700D024-655SXX3.0BXXXXXXXX
Cable length: 3 m
Width: 655 mm
Sheathing colour: black
Type of mounting: Screw mounting
Connection thread: without
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
Do you want to reset your selection?