OMNIMATE Power BL / SL 7.62HP – the 12 kVA performance class Tailor-made solutions for compact devices
More compact power for more security and efficiency. The compact power connectors from the OMNIMATE Power BL / SL 7.62HP range combine the previously conflicting market requirements for a tailor-made solution for drive engineering. This closes the gap between increasing miniaturization and unlimited 600-V UL approval. The system extension to the 12 kVA power class enables a touch-safe, inverted motor connection with one-handed safety interlock. The PUSH IN connection system also provides a quick and reliable wire connection. Double-sided touch protection guarantees full protection even with inverse voltages. Thus even OMNIMATE Power's compact class is qualified for use with the DC link bus.
180° female header with PUSH-IN connection technology for field wiring in 2.5 mm² with a 7.62 pitch. Meets the requirements as per UL1059 600 V class C and IEC 61800-5-1 Variants: without flange, external flange, release latch.
Online Catalogue
Connectivity
PCB Terminals and Connectors
PCB connectors - OMNIMATE Power
OMNIMATE Power HP
2.5 mm²
Female plug, PUSH IN spring connection
BLF 7.62 HP