180° female plug with 10.16 pitch for IT power networks. Meets the requirements of UL1059 600 V class C. In combination with male header SU 10.16 IT with leading contact. Meets the extended requirements on 5.5 mm touch safety for IT power networks as per IEC 61800-5-1 for 400 V to earth. The self-locking (optionally also screwable) middle flange reduces the space requirements by one pitch width in comparison with conventional solutions. Also optionally available without middle flange interlock.
180° female plug with 10.16 pitch for IT power networks. Meets the requirements of UL1059 600 V class C. In combination with male header SU 10.16 IT with leading contact. Meets the extended requirements on 5.5 mm touch safety for IT power networks as per IEC 61800-5-1 for 400 V to earth. The self-locking (optionally also screwable) middle flange reduces the space requirements by one pitch width in comparison with conventional solutions. Also optionally available without middle flange interlock.
Online Catalogue
Connectivity
PCB Terminals and Connectors
PCB connectors - OMNIMATE Power
OMNIMATE Power IT
16 mm²
Female plug, clamping-yoke connection
BUZ 10.16IT/180