Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: May 26, 2023
SV-SMT 7.62HP 270G RL
OMNIMATE Power BV / SV 7.62HP – the 28 kVA performance class
Tailor-made solutions for
high performers

More power reserves for higher load bearing capacity:
The OMNIMATE Power BV / SV 7.62HP is the middle-class of the power connector systems. It has a large clamping capacity, high overload resistance and the largest range of variants and accessories to choose from: the high performer of the HP range. HP means High Performance – this performance covers a great deal: the full rated current up to 50°C without derating, unlimited 600-V approval according to UL, and the additional finger safety for 400 V-TN systems (+ 3.0 mm) in compliance with the application directive IEC 61800-5-1.


Products:

Colour: black
Order No.: 2546140000
Type: SV-SMT 7.62HP/02/270G 2.6SN BK RL
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 7.62 mm, Number of poles: 2, 270°, Solder pin length (l): 2.6 mm, tinned, black, Tape
 
Colour: black
Order No.: 2546150000
Type: SV-SMT 7.62HP/03/270G 2.6SN BK RL
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 7.62 mm, Number of poles: 3, 270°, Solder pin length (l): 2.6 mm, tinned, black, Tape
 
Colour: black
Order No.: 2546160000
Type: SV-SMT 7.62HP/04/270G 2.6SN BK RL
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 7.62 mm, Number of poles: 4, 270°, Solder pin length (l): 2.6 mm, tinned, black, Tape
 
Colour: black
Order No.: 2546170000
Type: SV-SMT 7.62HP/05/270G 2.6SN BK RL
Version:
PCB plug-in connector, male header, closed side, THT/THR solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 2.6 mm, tinned, black, Tape
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
Do you want to reset your selection?