Power on board - 100% safety, 100% integration, 100% cost-effectiveness:
The compact, efficient solution for UL-600V applications in the lower performance range up to 12 kVA
29 A at 400 V (IEC)
20 A at 300 V (UL)
Single compartment mating profile
Clamping range: 0.08 - 4 mm² / AWG 28 - 12
Assisting in device approval:
Meets the requirements for 600 V according to UL 508 / UL840.
Meets the increased requirements on touch safety as per IEC68100-5-1
The slimming diet for multiple-stage device series: Reduce the size and cut costs in the high-volume lower performance range without compromising device approval!
Power on board - 100% safety, 100% integration, 100% cost-effectiveness:
The compact, efficient solution for UL-600V applications in the lower performance range up to 12 kVA
29 A at 400 V (IEC)
20 A at 300 V (UL)
Single compartment mating profile
Clamping range: 0.08 - 4 mm² / AWG 28 - 12
Assisting in device approval:
Meets the requirements for 600 V according to UL 508 / UL840.
Meets the increased requirements on touch safety as per IEC68100-5-1
The slimming diet for multiple-stage device series: Reduce the size and cut costs in the high-volume lower performance range without compromising device approval!
Power on board - 100% safety, 100% integration, 100% cost-effectiveness:
The compact, efficient solution for UL-600V applications in the lower performance range up to 12 kVA
29 A at 400 V (IEC)
20 A at 300 V (UL)
Single compartment mating profile
Clamping range: 0.08 - 4 mm² / AWG 28 - 12
Assisting in device approval:
Meets the requirements for 600 V according to UL 508 / UL840.
Meets the increased requirements on touch safety as per IEC68100-5-1
The slimming diet for multiple-stage device series: Reduce the size and cut costs in the high-volume lower performance range without compromising device approval!
Male header, 270° outlet angle with solder flanges
Online Catalogue
Connectivity
PCB Terminals and Connectors
PCB connectors - OMNIMATE Power
OMNIMATE Power HP
2.5 mm²
Male headers, solder connection
SL 7.62HP/270
SL 7.62HP/270G
SL 7.62HP/270G:
Online Catalogue
Connectivity
PCB Terminals and Connectors
PCB connectors - OMNIMATE Power
OMNIMATE Power HP
2.5 mm²
Male headers, solder connection
SL 7.62HP/270
SL 7.62HP/270LF