OMNIMATE Power BU / SU 10.16HP - the 50 kVA power class More current for higher performance.
Top of the class in today's connector systems – the OMNIMATE Power SU / BUZ 10.16HP. They feature a very durable contact system which makes it a pluggable power transmission solution with maximum load reserves. HP stands for High Performance – performance exemplified by a long-term usage temperature of 120°C. This custom, pluggable solution is suitable for all applications that must meet 600 V UL or 1,000 V (IEC) with up to 76 A (IEC) and 54 A (UL).
Single-row, high-current male header, for side-by-side mounting without sacrificing any poles, or with patented flange for fast locking without tools. Maximum connection and operating reliability thanks to a mating profile that prevents incorrect connection, with unique coding diversity and additional fastening in the flange. 3.5 mm pin length is optimised for wave soldering, plug-in direction 90° to solder pins.
Single-row, high-current male header, for side-by-side mounting without sacrificing any poles, or with patented flange for fast locking without tools. Maximum connection and operating reliability thanks to a mating profile that prevents incorrect connection, with unique coding diversity, additional fastening and integrable positioning aid. 3.5 mm pin length is optimised for wave soldering, plug-in direction 180° to solder pins.
Single-row, high-performance male header for side-by-side mounting without sacrificing any poles or with patented flange for fast fixing without tools. Maximum connection and operating reliability thanks to a mating profile that prevents incorrect connection, with unique coding diversity and additional fastening in the flange. 3.5 mm pin length is optimised for wave soldering, plug-in direction 270° to solder pins.
Online Catalogue
»
Connectivity
»
PCB Terminals and Connectors
»
PCB connectors - OMNIMATE Power
»
OMNIMATE Power HP
»
16 mm²
»
Male headers, solder connection
»
SU 10.16HP/90
SU 10.16HP/90:
Online Catalogue
»
Connectivity
»
PCB Terminals and Connectors
»
PCB connectors - OMNIMATE Power
»
OMNIMATE Power HP
»
16 mm²
»
Male headers, solder connection
»
SU 10.16HP/180
SU 10.16HP/180:
Online Catalogue
»
Connectivity
»
PCB Terminals and Connectors
»
PCB connectors - OMNIMATE Power
»
OMNIMATE Power HP
»
16 mm²
»
Male headers, solder connection
»
SU 10.16HP/270