Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Nov 24, 2023
Housing length 240 mm
The WIL-LED lights family: Only 8mm (9.4mm with magnet) high LED lamp for 24V DC with very high luminous efficacy and high Lifespan (greater 60 000h). Very robust construction, by full potting and metal housing - waterproof (IP67). Due to its 5000K light color, neutral white, suitable for the various applications. Very easy to connect thanks to the M12 connection. Due to the low power consumption, a small enough power supply with 24V for operation.


Products:

Light colour (CCT):
Connection thread:
Cable length:
Light colour (CCT): 5000K
Order No.: 2793630000
Connection thread: M12
Type: WIL-LWXXXX-5000D024-240SXX0.3BM12GXXXX
Type of mounting: Screw mounting
Cable length: 0.3 m
Sheathing colour: black
Width: 240 mm
 
Light colour (CCT): White
Order No.: 2821060000
Connection thread: without
Type: WIL-LWXXXX-5000D024-240SXX3.0BXXXXXXXX
Type of mounting: Screw mounting
Cable length: 3 m
Sheathing colour: black
Width: 240 mm
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
Do you want to reset your selection?