Catalogue status:
Jun 17, 2022
|
NPT"
Information:
display
|
hide
|
A2L type cable glands are suitable for un-armored cable, maintains flameproof Ex d and Increased Safety Ex e explosion protection.
|
 |
|
|
Order No.:
1185390000
Type:
A2LS/16/NPT1/2-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 4.5 - OD max. 8.7 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185500000
Type:
A2LS/16/NPT3/4-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 4.5 - OD max. 8.7 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185410000
Type:
A2LS/20/NPT1/2-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 10 - OD max. 14 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185520000
Type:
A2LS/20/NPT3/4-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 10 - OD max. 14 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185400000
Type:
A2LS/20S/NPT1/2-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 8 - OD max. 11.7 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185510000
Type:
A2LS/20S/NPT3/4-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 8 - OD max. 11.7 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185530000
Type:
A2LS/25/NPT1-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, OD min. 13.5 - OD max. 20 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185420000
Type:
A2LS/25/NPT3/4-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 13.5 - OD max. 20 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185540000
Type:
A2LS/32/NPT1-1/4-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1 1/4" NPT, 18 mm, OD min. 19.5 - OD max. 26.3 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185430000
Type:
A2LS/32/NPT1-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, OD min. 19.5 - OD max. 26.3 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185550000
Type:
A2LS/40/NPT1-1/2-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, OD min. 25.5 - OD max. 32.2 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185440000
Type:
A2LS/40/NPT1-1/4-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1 1/4" NPT, 18 mm, OD min. 25.5 - OD max. 32.2 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185470000
Type:
A2LS/50/NPT2-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 2" NPT, 19.2 mm, OD min. 37.5 - OD max. 44.1 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185450000
Type:
A2LS/50S/NPT1-1/2-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, OD min. 31.5 - OD max. 38.2 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185570000
Type:
A2LS/50S/NPT2-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 2" NPT, 19.2 mm, OD min. 31.5 - OD max. 38.2 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185490000
Type:
A2LS/63/NPT2-1/2-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 2 1/2" NPT, 28.9 mm, OD min. 49.5 - OD max. 56 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185580000
Type:
A2LS/63S/NPT2-1/2-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 2 1/2" NPT, 28.9 mm, OD min. 43.5 - OD max. 50.1 mm, Stainless steel 1.4404
|
|
|
|
Order No.:
1185480000
Type:
A2LS/63S/NPT2-WM
|
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 2" NPT, 19.2 mm, OD min. 43.5 - OD max. 50.1 mm, Stainless steel 1.4404
|
|
|
|
|
|