English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Sep 11, 2020
TM-I 30
Process reliability: TM-I
TM-I inlay tags have a guide tab which allows them to slide easily into the transparent sleeves from the type TM. The MultiMark TM-I markers should not be used together with the CLI T sleeves. We currently optimize the usability of the transparent sleeves from the type CLI T. Once the tag is in place, the tab is snapped off at the predetermined break point. The ready-assembled sleeves can then be simply pushed over the conductors. Your benefits: large quantities can be efficiently pre-assembled in a single step.

Your benefits with MultiMark
  • Compact, practice-oriented range of products
  • Quickly printed and assembled
  • Reliable identification of your connections
  • Excellent material properties



Products:

Type: TM-I 30 MM WS
Order No.: 2005530000
Version:
TM-I, Insert markers, 30 x 4 mm, white
 
Type: TM-I 30 MM GE
Order No.: 2005700000
Version:
TM-I, Insert markers, 30 x 4 mm, yellow
 
Type: TM-I 30 MM RT
Order No.: 2005870000
Version:
TM-I, Insert markers, 30 x 4 mm, red
 
Type: TM-I 30 MM BL
Order No.: 2005990000
Version:
TM-I, Insert markers, 30 x 4 mm, blue