|
|
Features of EcoLine unmanaged Switch series
- Huge variety of port count and media type enable a wide range of applications (5 to 24 ports)
- Models supporting Gigabit Ethernet including Jumbo Frame support for applications with high demand on bandwidth and latency
- Suitable for use in harsh industrial environment thanks to rugged design and wide operating temperature range of -40°C up to 75°C
- Reliable operation due to redundant voltage inputs, fault relay and LED diagnostics
|
|
|
|
Features of EcoLine Series B Switches
- Covers the most common port combinations with RJ45 and SFP ports for flexible usage
- Network availability is strongly increased thanks to Broadcast Storm Protection
- Support real time communication e.g. in PROFINET networks due to the "Quality of Service" functionality – "PROFINET Conformance Class A"
- Very small design for installation in places where space is critical
- A rotatable DIN-rail-clip allows use at locations offering very limited vertical space such as installation cabinets
- The AC voltage input enables use without a switching power supply to save cost in e.g. building automation
- Plastic-free, handling optimized packaging for fast processing and environmental friendliness
|
|
|
|
- Variations with 5 or 8 ports
- Variations for Gigabit Ethernet
- Sturdy metal housing
- Compact design
- Two redundant power inputs 12/24/48 V DC
- Variations with copper and fibre-optic interface (multimode and singlemode)
- Extensive approvals: CE, FCC, cULus, Class I Div. 2 / ATEX Zone 2, DNV-GL
|
|
|
|
- Wide ranges of variations with 5 to 16 ports
- Variations for Gigabit Ethernet
- Two redundant power inputs 12/24/48 V DC
- Models with copper and fibre-optic interface (multimode and singlemode)
- Extensive approvals: CE, FCC, cULus, Class I Div. 2 / ATEX Zone 2, DNV-GL
|
|
|
|
Weidmüller IP 67 switches are suitable for the most difficult of industrial applications thanks to their robust housing with protection class IP 67, which certifies against the ingress of dust, water and oil. The M12 connection system guarantees a secure connection between cable and switch under external disturbances such as vibration and shock.
- M12 connection system and IP 67 protected housing
- 10/100BaseT(X), 4-pin M12 (D-coded)
- Full/half-duplex mode and auto MDI/MDI-X
- Input voltage 12 to 45 VDC, 18 to 30 VAC
|
|
|
|
Features of EcoLine Power-over-Ethernet unmanaged switches/injectors
- Variants with 2, 4 or 8 IEEE 802.3af/at compliant PoE ports (up to 30 watt power output per PoE port)
- Integrated DC/DC converter for providing PoE voltage to PDs over the entire PSE input voltage range from 12 to 57 V DC
- Models supporting Gigabit Ethernet including Jumbo Frame support for applications with high demand on bandwidth and latency
- Models with fiber optic ports for communication links over long distances
- Suitable for use in harsh industrial environment thanks to rugged design and wide operating temperature range of -40°C up to 75°C
- Reliable operation due to redundant voltage inputs, fault relay and LED diagnostics
|
|
|
|
- 4 x IEEE 802.3af/at compliant PoE ports
- 12/24/48 VDC redundant wide-range power supply
- Integrated DC/DC converter for supplying 48 V PoE devices over the entire input voltage range from 12 to 57 VDC
- Intelligent power consumption detection and classification
- Variations with copper and fibre-optic interface (multimode and singlemode)
|
|
|
|
The Value Line from Weidmüller consists of unmanaged and managed switches in a high-quality IP 30 protected metal housing. The equipment can be delivered with Fast Ethernet and Gigabit Ethernet ports. Value Line managed switches support a variety of helpful management functions, such as fast ring redundancy, port-based VLAN, QoS, RMON, bandwidth management, port mirroring and error notification via e-mail or a relay. The ring redundancy can be simply set via the web based management interface, or with a dip switch found on the top of the switch. - Unmanaged Plug & Play switches in a high-quality metal housing (IP 30)
- Price-conscious middle-range
- Managed switches for the entry into a configurable network infrastructure
- Unmanaged full Gigabit switch with 8 ports
- Approvals: CE, FCC, cULus, Class I Div. 2 / ATEX, DNV / GL
|
|
|
|
Weidmüller's Premium Line consists of high-end switches with advanced management and security features. It is suitable for demanding network solutions. The equipment can be delivered with Fast Ethernet or Gigabit Ethernet ports. With their advanced ring redundancy technology (recovery time ≤ 20 ms), these devices raise the reliability and availability of your industrial networks. The optional SFP transceiver can be fitted offering a high degree of flexibility. Gigabit versions permit use in networks with a high volume of communications
- Managed Fast Ethernet versions in a high-quality metal housing (IP 30)
- Versions with 10 or 18 ports and Gigabit uplink ports
- Full Gigabit switch with 9 ports
- Supports all standard TCP/IP-based protocols in industrial networks (for example Ethernet/IP, Modbus/TCP)
- Integrated redundancy mechanisms (recovery time ≤ 20 ms) increase the reliability in network ring structures
- Approvals: CE, FCC, cULus, Class I Div. 2 / ATEX, DNV / GL
|
|
|
|
Features of AdvancedLine managed Switch series
Industrial networks require a future-proof infrastructure with high availability, reliability, and transparency. Managed switches increase network availability utilizing redundancies and control mechanisms as well as network diagnostics in demanding automation networks.
- Extensive set of management features enable the set-up of various redundancy, monitoring, traffic filter and security functions
- Huge variety of port count and media type enable a wide range of applications (5 to 24 ports)
- Models supporting Gigabit Ethernet including Jumbo Frame support for applications with high demand on bandwidth and latency
- Suitable for use in harsh industrial environment thanks to rugged design and wide operating temperature range of -40°C up to 75°C
|
|
|
|
Features of AdvancedLine Power-over-Ethernet managed switches - Variants with 4 or 8 IEEE 802.3af/at compliant PoE ports (up to 30 watt power output per PoE port)
- Integrated DC/DC converter for providing PoE voltage to PDs over the entire PSE input voltage range from 12 to 57 V DC
- Advanced PoE management functions, including PD alive check with auto reboot function and PoE time scheduling
- Extensive set of management features enable the set-up of various redundancy, monitoring, traffic filter and security functions
- Model with fiber optic ports for communication links over long distances
- Suitable for use in harsh industrial environment thanks to rugged design and wide operating temperature range of -40°C up to 75°C
|
|
|
|
Features of SubstationLine managed switch series
The SubstationLine includes Ethernet switches complying with the IEC 61850-3 and IEEE 1613 standards, making them robust enough for operation in harsh environments. The family includes variants for mounting on DIN rails and in 19" racks. All products have a redundant power supply to ensure reliability in critical environments. The new family ranges from managed Fast Ethernet switches to 10-Gigabit Ethenet products with all the necessary features to operate according to the most demanding requirements.
- DIN-rail and 19” rack variants
- IEC 61850-3 and IEEE 1613 compliance
- PRP/HSR support according to Clause 4/Clause 5 of IEC 62439-3
- MMS server based on bridge model defined in IEC 61850-90-4
- Redundant power supply modules in all models
- Wide operating temperature range of -40°C up to 85°C
- Modular switch version with high flexibility in number and type of ports
- Fast/Gigabit/10-Gigabit interfaces
- Layer 3 models for hardware supported routing between up to 28 IP-subnets
|
|
|
|
Weidmüller Industrial Security Routers
- Secure networks
- Stateful packet inspection Firewall
- IP/Port- forwarding
- Network segmentation
- Easy integration of machine networks into manufacturing networks through 1: 1 NAT
- Secure and easy remote maintenance with Weidmüller u-link remote access service
- Enable modular and future proof network architectures with static and dynamic routing
- Secure communication over the Internet by using IPsec and OpenVPN
- Reliable internet connection, even without on-site internet access, thanks to integrated 4G/LTE cellular modem
- Full flexibility thanks to Fast Ethernet and Gigabit Ethernet interfaces ranging from 2 up to 4 ports.
|
|
|
|
The Weidmüller u-link remote access service offers an easy possibility to securely access ethernet devices in a remote network.
With the u-link VPN Server as the central meeting point server, the VPN clients (service PC and Weidmüller u-link client devices) always connect outbound and thus conform to the typical IT security requirements.
Separate database and server instances are used for each u-link customer account (secure client isolation) to ensure data integrity.
Communication between the u-link VPN server and remote clients (service PCs and u-link client devices) takes place via a certificate-protected openVPN connection.
The u-link creed is "configuration instead of programming" the use is intuitive and does not require expert knowledge.
Featureset:- 1-click VPN remote access for service PC's
- easyAccess: web, rdp or vnc connections to remote hosts fully browser based for use with tablet or smartphone
- Organization and Group Management
- Topologies including 3rd party end-devices
- Firmware management: Display of firmware status of all routers and the option of a time-controlled, automated firmware update
- Individual access rights: granular configuration of access rights to devices in the target network
- Extensive event log: Presentation of all activities in the u-link portal with extensive filter and export functions
- Password policy: Increased security through configurable specification of minimum requirements for password quality and validity period
Weidmüller offers the following usage variations and additional options for the u-link Remote Access Service:
Basic version:- Automatically assigned by registering at u-link.weidmueller.com
- Free use for 6 months, extended to 365 days when registering a new u-link client device
- Full featureset
- Unlimited users
- Max. 50 u-link capable devices (access points to a remote network)
- 1 simultaneous VPN connection
- No data or speed limitations (subject to normal market usage)
Extensions- Additional 50/100/250/500/1000 or more u-link capable devices
- Additional simultaneous VPN connections
- China-VPN: secure and reliable VPN connection to and from China
|
|
|
|
Industrial Fast Ethernet media converter - 10/100BaseT(X) auto-negotiation and auto MDI/MDI-X
- Link Fault Pass-Through (LFP)
- Warning in event of power failure and port failure
- Redundant power supply inputs
- -40 to 75 °C operating temperature (T models)
- Designed for explosive-risk areas (Class 1 Div. 2/Atex Zone 2)
|
|
|
|
Serial/Ethernet converter and Modbus TCP/RTU protocol gateway
- Integrated 2-port switch for line topology without need for additional switch
- Device server and modbus protocol gateway in one device
- Suitable for use in harsh industrial environment thanks to rugged design and wide operating temperature range of -40°C up to 70°C
|
|
|
|
Serial/Ethernet converter with 1 or 2 ports for industrial automation - Improved surge protection for serial, LAN and supply ports
- Sturdy screw-on terminal blocks for the power supply and serial connectors
- Easy cabling with cascading Ethernet ports
- Redundant DC power supply inputs
- Warnings via relay output and e-mail
- Minimal power consumption
|
|
|
|
Features of the BasicLine (IE-WL-BL series)
- IEEE 802.11a/b/g/n compliant access point / client
- MIMO technology for data rates up to 300 Mbit/s
- Fast roaming for interruption-free connection switching between access points
- DFS support in the 5 GHz band
Features of the ValueLine (IE-WL-VL series)
- IEEE 802.11a/b/g/n compliant access point / client / bridge
- MIMO technology for data rates up to 300 Mbit/s
- Fast roaming for interruption-free connection switching between access points
- DFS support in the 5 GHz band
- Power supply via PoE to IEEE 802.3af possible
- Integrated DI/DOs for monitoring and alarms
|
|
|
|
Antennas and antenna accessories (coax cables and mounts)
- State-of-the-art antennas
- Industry proven
- Robust design (up to IP67 protection)
- For outdoor and indoor use
- Latest technology support
- Up to Wi-Fi 6 and Wi-Fi 6E (2.4 GHz, 5 GHz, 6 GHz)
- Up to 5G (NR) support (700 MHz - 3.8 GHz)
- Also support for other technologies (e.g. Bluetooth, GNSS, etc.)
- Appropriate coax cables at different lengths
- Suitable pole and wall mounts
|
|
|
|
- Supports DDM (Digital Diagnostic Monitoring)
- IEEE 802.3z compliant (Gigabit Ethernet SFPs)
- IEEE 802.3u compliant (Fast Ethernet SFPs)
- Symmetric LVPECL I/Os (Gigabit Ethernet SFPs)
- Symmetric PECL I/Os (Fast Ethernet SFPs)
- TTL signal detection indicator
- Pluggable in operation (hot pluggable)
- Class 1 laser product, EN60825-1 compliant
- Applicable for switches of the Basic-, Value- and PremiumLine
|
|
|
|
Features of SFP-Transceiver series
- Huge variety of transceiver types for several transmission speeds (up to 10 Gigabit Ethernet) and distances (up to 60 km)
- BiDi SFP models for communication via single fiber
- Easy control of transceiver status due to support of Digital Diagnostic Monitoring (DDM)
- Hot pluggable (during operation)
- Class 1 laser product, EN60825-1 compliant
- Applicable for switches of the Eco-, Advanced- and SubstationLine
|
|
|
|
Module for saving and loading a device configuration
- Reduced system downtime by simple reconfiguration if equipment is swapped over
- Automatic loading of the saved configuration possible after device restart
- Compact and robust design
- Useable with all Weidmüller managed switches and industrial WLAN devices
|
|
|
|
Module for saving and loading a device configuration
- Reduce system downtime by simple reconfiguration in case of replacing devices
- 2 storage spaces selectable via DIP switch
- Compact, rugged, reliable design
- For use with switches of Advanced- and SubstationLine
|
|
|
|
Weidmüller offers a range of mounting kits for its Industrial Ethernet components in order to provide additional installation options.
The following mounting kits are available:
- Mounting kit for 19“ racks
- Mounting kit for wall mounting
- Mounting kit for DIN rails
|
|
|
|
Features of the industrial ethernet training kit
- Training kit for getting to know industrial ethernet components
- Contains application notes for certain example situations
- Simulate plenty of industrial ethernet use cases in factory automation
- The training kit consists of a router, managed switches and a modbus gateway
|
|