PUR, halogen-free, black (U)
Sensor/actuator cables are used for wiring sensors and actuators and for transmitting data or power in various applications. The moulded cable offers connected and tested connection of the plug-in connector to the cable ex-works. The cables may be exposed to a wide range of conditions, such as humidity, dust, heat, cold, shock or vibration.
The M23 cables offer: high mating frequency, high current carrying capacity and high-density contacts coupled with minimal dimensions.

Is there something you have not managed to find or you feel needs explanation? Talk to us!


Products:

Cable length:
Type: SAIB-M23-12P-AN-1,0M
Order No.: 1877440100
Cable length: 1 m
Version:
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 1 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIB-M23-12P-AN-1,5M
Order No.: 1877440150
Cable length: 1.5 m
Version:
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIB-M23-12P-AN-10M
Order No.: 1877441000
Cable length: 10 m
Version:
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIB-M23-12P-AN-15M
Order No.: 1877441500
Cable length: 15 m
Version:
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 15 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIB-M23-12P-AN-20M
Order No.: 1877442000
Cable length: 20 m
Version:
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 20 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIB-M23-12P-AN-3,0M
Order No.: 1877440300
Cable length: 3 m
Version:
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIB-M23-12P-AN-30M
Order No.: 1877443000
Cable length: 30 m
Version:
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 30 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIB-M23-12P-AN-5.0M
Order No.: 1877440500
Cable length: 5 m
Version:
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No