PUR halogen-free black (U)
Sensor/actuator cables are used for wiring sensors and actuators and for transmitting data or power in various applications. The moulded cable offers connected and tested connection of the plug-in connector to the cable ex-works. The cables may be exposed to a wide range of conditions, such as humidity, dust, heat, cold, shock or vibration.
Our developers have focused specifically on this issue and designed a host of different M8 and M12 sensor-actuator cables so you are bound to find the solution you need for your application.

Is there something you have not managed to find or you feel needs explanation? Talk to us!


Products:

Cable length:
Type: SAIL-M12G-3-0.1U
Order No.: 9457810010
Cable length: 0.1 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 0.1 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-0.3U
Order No.: 9457810030
Cable length: 0.3 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 0.3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-0.9U
Order No.: 9457810090
Cable length: 0.9 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 0.9 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-1.0U
Order No.: 9457810100
Cable length: 1 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-1.5U
Order No.: 9457810150
Cable length: 1.5 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-1.6U
Order No.: 9457810160
Cable length: 1.6 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1.6 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-1.8U
Order No.: 9457810180
Cable length: 1.8 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1.8 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-10U
Order No.: 9457811000
Cable length: 10 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-15U
Order No.: 9457811500
Cable length: 15 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 15 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-2.0U
Order No.: 9457810200
Cable length: 2 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 2 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-2.5U
Order No.: 9457810250
Cable length: 2.5 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 2.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-2.6U
Order No.: 9457810260
Cable length: 2.6 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 2.6 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-20U
Order No.: 9457812000
Cable length: 20 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 20 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-3.0U
Order No.: 9457810300
Cable length: 3 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-3.5U
Order No.: 9457810350
Cable length: 3.5 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 3.5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-4.0U
Order No.: 9457810400
Cable length: 4 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 4 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-4.2U
Order No.: 9457810420
Cable length: 4.2 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 4.2 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-4.7U
Order No.: 9457810470
Cable length: 4.7 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 4.7 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-5.0U
Order No.: 9457810500
Cable length: 5 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-5.5U
Order No.: 9457810550
Cable length: 5.5 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 5.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-5.8U
Order No.: 9457810580
Cable length: 5.8 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 5.8 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-6.0U
Order No.: 9457810600
Cable length: 6 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 6 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-6.3U
Order No.: 9457810630
Cable length: 6.3 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 6.3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-6.5U
Order No.: 9457810650
Cable length: 6.5 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 6.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-7.5U
Order No.: 9457810750
Cable length: 7.5 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 7.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-8.0U
Order No.: 9457810800
Cable length: 8 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 8 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-3-8.5U
Order No.: 9457810850
Cable length: 8.5 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 8.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No