Angled
Weidmüller is one of the industry's leading international providers of connectors. An important mainstay in this product family are the circular connectors, which Weidmüller groups under the product name SAI. In the development of SAI products, Weidmüller engineers have always concentrated on achieving rational, cost-effective installation concepts, and – in cooperation with major users – have supplied the markets with well-conceived products which set standards in terms of functionality and quality across the globe. The best examples are the new power distributors with S and T coded M12. These modules are characterised by particularly high currents and voltages. This enables them to also be used, for example, with three-phase motors.


Products:

Housings:
Mounting height:
Number of poles:
Mounting thread:
Coding: M8 = none
Housings: M8 socket
Mounting height: 12 mm
Shield connection: Yes
Connection thread: M8
Type: SAIEW-M8B-3S-H12TL
Order No.: 2424280000
Number of poles: 3
Mounting thread: M 12
Version:
Built-in plugs, M8, M 12, Number of poles: 3, Rear panel mounting
 
Coding: M8 = none
Housings: M8 socket
Mounting height: 8 mm
Shield connection: Yes
Connection thread: M8
Type: SAIEW-M8B-3S-H8TL
Order No.: 2424250000
Number of poles: 3
Mounting thread: M 12
Version:
Built-in plugs, M8, M 12, Number of poles: 3, Rear panel mounting
 
Coding: M8 = none
Housings: M8 socket
Mounting height: 12 mm
Shield connection: Yes
Connection thread: M8
Type: SAIEW-M8B-4S-H12TL
Order No.: 2424390000
Number of poles: 4
Mounting thread: M 12
Version:
Built-in plugs, M8, M 12, Number of poles: 4, Rear panel mounting
 
Coding: M8 = none
Housings: M8 socket
Mounting height: 8 mm
Shield connection: Yes
Connection thread: M8
Type: SAIEW-M8B-4S-H8TL
Order No.: 2424360000
Number of poles: 4
Mounting thread: M 12
Version:
Built-in plugs, M8, M 12, Number of poles: 4, Rear panel mounting
 
Coding: M8 = none
Housings: M8 pin
Mounting height: 12 mm
Shield connection: Yes
Connection thread: M8
Type: SAIEW-M8S-3S-H12TL
Order No.: 2424330000
Number of poles: 3
Mounting thread: M8
Version:
Built-in plugs, M8, Number of poles: 3, Rear panel mounting
 
Coding: M8 = none
Housings: M8 pin
Mounting height: 8 mm
Shield connection: Yes
Connection thread: M8
Type: SAIEW-M8S-3S-H8TL
Order No.: 2424300000
Number of poles: 3
Mounting thread: M8
Version:
Built-in plugs, M8, Number of poles: 3, Rear panel mounting
 
Coding: M8 = none
Housings: M8 pin
Mounting height: 12 mm
Shield connection: Yes
Connection thread: M8
Type: SAIEW-M8S-4S-H12TL
Order No.: 2424450000
Number of poles: 4
Mounting thread: M8
Version:
Built-in plugs, M8, Number of poles: 4, Rear panel mounting
 
Coding: M8 = none
Housings: M8 pin
Mounting height: 8 mm
Shield connection: Yes
Connection thread: M8
Type: SAIEW-M8S-4S-H8TL
Order No.: 2424420000
Number of poles: 4
Mounting thread: M8
Version:
Built-in plugs, M8, Number of poles: 4, Rear panel mounting