Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Nov 24, 2023
50 mm² (AWG 1) - pitch 15.00 mm - LXXX 15.00 with test point
The high-current PCB connection for more power on board: 150 A /1000 V with wires up to 50 mm², transmitted right to the PCB!
 
The LXXX 15.0 – with its proven steel clamping-yoke technology in a compact standard housing – integrates the latest market requirements for security, power density and miniaturisation in power electronics. It connects these requirements into an efficient solution for the entire value-creation chain – including development, production, installation and maintenance.
 
The function and form of the application's connection method plays a key role. It influences the application's design, reliability, usability and costs. It is well suited for use as a replacement for complex busbar constructions or studs – so that the circuit board can be transformed into a system platform that is both consistent and sustainable into the future – even for high-current applications.
 
The LXXX 15.0 reduces size and complexity while at the same time improving application integration. In so doing, it fulfils the requirements of power electronics better than the established mechanisms and connection elements.

Product group overview
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
Do you want to reset your selection?