From the circuit board in the control cabinet: snap-on or mounting feet form the link between plug-in connectors and terminal rails.
Compatible with all standard sizes: TS 15 or TS 35. Combination foot or variations available.
The quick alternative to screw connections: unbeatable ease of installation and service. The mounting foot for the terminal rails allows the universal use of pluggable connection systems on the module, the enclosure and the control cabinet and avoids patchwork solutions.
No task is too small when creating the perfect solution. br /> Connections form just one part of the overall process. Small details are often the key to the perfect solution in applications where potentials are tested, grouped or even isolated.
A system is not a system without small but useful details:
Test plugs - ensure reliable pick-up from diagnostic sockets
Cross-connectors - ensure a stable electrical distribution contact directly at the connection
Compartment partition elements - divide a large number of male connectors into several separate socket connector channels
Locks and clips - optional vibration-resistant clip-on connection or mounting for male and female connectors
In tandem with the manufacturing process and application - more accessories = smaller workload
Only connects what is supposed to be connected: the right connection at the right place.
Coding elements and locking devices clearly assign connecting elements during the manufacturing process and operation
The coding elements and locking devices are inserted prior to assembly or during the cable assembly phase. The Weidmüller alternative: configure online using the variant configurator to precode prior to delivery.
Incorrect assembly on the circuit board and incorrect plugging of connecting elements is no longer possible. The advantage: no troubleshooting during manufacture and no operational errors by the user.
Effective protection, optimised ergonomics and closed design:
From the strain relief on the connected conductors and the visual/contact protection and the disconnection aid: the optional retrofit hoods perform mechanical, visual and haptic functions.
The two half shells clip together securely, enclose the plug completely and offer the following functions:
Cable ties or integrated cable clips provide strain relief.
Marked with dekafix labels or adhesive strips
Mounting side by side without losing poles or displacing the pitch
Compatible: suitable for plugs with or without a flange or mounting bracket
Flexible: 1-3 cable outlets leading in different directions available depending on the size
Floodlight indicators allow users to monitor the switching states without requiring a special design: optical plastic directs the light from standard LEDs around a bend into the connectors or through the front plate.
The fibre-optic elements are simply clipped behind the relevant 90° bend male connectors (90° outlet direction). Versions with different incoming light beam heights achieve maximum light efficiency for LEDs with different designs or heights.
The advantages compared to conventional solutions:
No additional LED circuit board required behind the front panel
No "long-legged" LEDs with separate mounting required
Bent fibre-optic cable line for maximum light efficiency
Uncomplicated front plate bore holes due to circular shape of outgoing light beam
Easy to maintain correct clearance and creepage distance
Can be partitioned for smaller pole numbers
The result: simplified manufacturing process, reduced costs and simplified design
Quick and professional: specialist tools for any installation task.
Product-specific auxiliary tools complement the comprehensive range of professional Weidmüller tools to enable simple connection and installation.
These may include:
Screwdriver with system handle concept available in four sizes
Crimping tools for faultless connections between all standard conductor types
Assembly blocks for socket connectors with IDC contacts (type BL-IDC) and simultaneous connection of all conductors in machines such as toggle lever presses.
Unlocking and dismantling tools for modifying the configuration of crimped plug-in connectors (type BLC & BLAC)
Operating lever for opening individual clamping points on tension clamp connections - also suitable for applications in cramped spaces
The advantages are obvious:
User-friendly: ergonomic handle arrangement for effortless working progress
Optimised connections: compatible blade and perfect handle size for maximum torque
Reliable: even easier operation for even quicker wiring
The result: efficient, professional working progress.
Online Catalogue
Connectivity
PCB Terminals and Connectors
PCB connectors - OMNIMATE Signal
Accessories
Adapters for rail mounting
Adapters for rail mounting:
Online Catalogue
Connectivity
PCB Terminals and Connectors
PCB connectors - OMNIMATE Signal
Accessories
Additional accessories
Additional accessories:
Online Catalogue
Connectivity
PCB Terminals and Connectors
PCB connectors - OMNIMATE Signal
Accessories
Blocks for PCB mounting
Blocks for PCB mounting:
Online Catalogue
Connectivity
PCB Terminals and Connectors
PCB connectors - OMNIMATE Signal
Accessories
Coding elements
Coding elements:
Online Catalogue
Connectivity
PCB Terminals and Connectors
PCB connectors - OMNIMATE Signal
Accessories
Cover hoods
Cover hoods:
Online Catalogue
Connectivity
PCB Terminals and Connectors
PCB connectors - OMNIMATE Signal
Accessories
Crimp contacts
Crimp contacts:
Online Catalogue
Connectivity
PCB Terminals and Connectors
PCB connectors - OMNIMATE Signal
Accessories
LED Light guides
LED Light guides:
Online Catalogue
Connectivity
PCB Terminals and Connectors
PCB connectors - OMNIMATE Signal
Accessories
Strain reliefs
Strain reliefs:
Online Catalogue
Connectivity
PCB Terminals and Connectors
PCB connectors - OMNIMATE Signal
Accessories
tools