RJ45 transmitter sockets (magnetics) for gigabit applications (1000 base-T) with integrated compensation actively counteracts inductive and capacitive couplings and saves space on the PCB.
The product range encompasses the following designs: • 90°, lying (horizontal) and 180°, standing (vertical) • latch up / latch down • THT, THR or SMD soldering processes • Wide range of different design types, also with integrated LEDs and shield contact tabs • Transmission rates of up to 1 Gbps • Packed either in a tray (TY) or on a roll (tape-on-reel, RL) • Compatible with modular RJ45 connector according to ANSI / TIA-1096-A and IEC 60603 • Dielectric strength ≥1500 V AC RMS (2250 V AC peak value) according to IEEE 802.3 • Dielectric strength ≥1500 V AC (peak value) or ≥1500 V DC according to IEC 60603 • Compliance with IEEE 802.3 requirements (1000Base-T, 1 Gbps, IEEE 802.3ab or 100Base-Tx, 100 Mbps, IEEE 802.3u)
Properties and advantages: • Extended temperature range of –40 °C to +85 °C for maximum performance • Reinforced gold layer (30µ“) for improved corrosion protection • At least 0.3mm stand-off ensures a perfect soldering result
RJ45 transmitter sockets (magnetics) for gigabit applications (1000 base-T) with integrated compensation actively counteracts inductive and capacitive couplings and saves space on the PCB.
The product range encompasses the following designs: • 90°, lying (horizontal) and 180°, standing (vertical) • latch up / latch down • THT, THR or SMD soldering processes • Wide range of different design types, also with integrated LEDs and shield contact tabs • Transmission rates of up to 1 Gbps • Packed either in a tray (TY) or on a roll (tape-on-reel, RL) • Compatible with modular RJ45 connector according to ANSI / TIA-1096-A and IEC 60603 • Dielectric strength ≥1500 V AC RMS (2250 V AC peak value) according to IEEE 802.3 • Dielectric strength ≥1500 V AC (peak value) or ≥1500 V DC according to IEC 60603 • Compliance with IEEE 802.3 requirements (1000Base-T, 1 Gbps, IEEE 802.3ab or 100Base-Tx, 100 Mbps, IEEE 802.3u)
Properties and advantages: • Extended temperature range of –40 °C to +85 °C for maximum performance • Reinforced gold layer (30µ“) for improved corrosion protection • At least 0.3mm stand-off ensures a perfect soldering result
RJ45 transmitter sockets (magnetics) for gigabit applications (1000 base-T) with integrated compensation actively counteracts inductive and capacitive couplings and saves space on the PCB.
The product range encompasses the following designs: • 90°, lying (horizontal) and 180°, standing (vertical) • latch up / latch down • THT, THR or SMD soldering processes • Wide range of different design types, also with integrated LEDs and shield contact tabs • Transmission rates of up to 1 Gbps • Packed either in a tray (TY) or on a roll (tape-on-reel, RL) • Compatible with modular RJ45 connector according to ANSI / TIA-1096-A and IEC 60603 • Dielectric strength ≥1500 V AC RMS (2250 V AC peak value) according to IEEE 802.3 • Dielectric strength ≥1500 V AC (peak value) or ≥1500 V DC according to IEC 60603 • Compliance with IEEE 802.3 requirements (1000Base-T, 1 Gbps, IEEE 802.3ab or 100Base-Tx, 100 Mbps, IEEE 802.3u)
Properties and advantages: • Extended temperature range of –40 °C to +85 °C for maximum performance • Reinforced gold layer (30µ“) for improved corrosion protection • At least 0.3mm stand-off ensures a perfect soldering result
RJ45 transmitter sockets (magnetics) for gigabit applications (1000 base-T) with integrated compensation actively counteracts inductive and capacitive couplings and saves space on the PCB.
The product range encompasses the following designs: • 90°, lying (horizontal) and 180°, standing (vertical) • latch up / latch down • THT, THR or SMD soldering processes • Wide range of different design types, also with integrated LEDs and shield contact tabs • Transmission rates of up to 1 Gbps • Packed either in a tray (TY) or on a roll (tape-on-reel, RL) • Compatible with modular RJ45 connector according to ANSI / TIA-1096-A and IEC 60603 • Dielectric strength ≥1500 V AC RMS (2250 V AC peak value) according to IEEE 802.3 • Dielectric strength ≥1500 V AC (peak value) or ≥1500 V DC according to IEC 60603 • Compliance with IEEE 802.3 requirements (1000Base-T, 1 Gbps, IEEE 802.3ab or 100Base-Tx, 100 Mbps, IEEE 802.3u)
Properties and advantages: • Extended temperature range of –40 °C to +85 °C for maximum performance • Reinforced gold layer (30µ“) for improved corrosion protection • At least 0.3mm stand-off ensures a perfect soldering result
Online Catalogue
Connectivity
PCB Terminals and Connectors
OMNIMATE Data PCB connectors
RJ45 transformer jack
SMD soldering process
SMD soldering process:
Online Catalogue
Connectivity
PCB Terminals and Connectors
OMNIMATE Data PCB connectors
RJ45 transformer jack
THR soldering process
THR soldering process:
Online Catalogue
Connectivity
PCB Terminals and Connectors
OMNIMATE Data PCB connectors
RJ45 transformer jack
Wave soldering process