The high-current PCB connection for more power on board: 150 A /1000 V with wires up to 50 mm², transmitted right to the PCB!
The LXXX 15.0 – with its proven steel clamping-yoke technology in a compact standard housing – integrates the latest market requirements for security, power density and miniaturization in power electronics. It connects these requirements into an efficient solution for the entire value-creation chain – including development, production, installation and maintenance.
The function and form of the application's connection method plays a key role. It influences the application's design, reliability, usability and costs. With the Substitution of For example, with the replacement of complex constructions involving bolts or bus bars, the PCB can be transformed into a system platform that is both consistent and sustainable into the future – even for high-current applications.
The LXXX 15.0 reduces size and complexity while at the same time improving application integration. In so doing, it fulfils the requirements of power electronics better than the established mechanisms and connection elements.
Products:
Number of poles:
Number of poles:
1
Order No.:
1047600000
Type:
LXXX 15.00/01/90FR 4.5SN BK BX
Colour:
black
Solder pin length (l):
4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 1, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box