The new benchmark for component density: the virtual 0.875mm pitch - for 1mm² I/O connections
The only 4-row double level male connectors for standard IP20 sensor interfaces with 3.5 pitch
The S2L in a double pack - a standard has surpassed itself:
Each 3.5mm wide, 4 I/O contacts for 1mm² connection cross-section
Force-fit enclosure geometry guarantees maximum stability
Solder flange eliminates the need for a screw fastening
Less is more - basic advantages for your applications:
75% space savings on the circuit board
Solder flange reduces process costs
Less mechanical load on the soldering points
More space for displays in the front panel, for example
A "small" contribution to greater competitiveness: additional features in the same installation space or a more compact device with the same range of functions.
High-temperature-resistant, double-row pin header for all common soldering methods. Optimised for automatic assembly. Packed in box or tape. Solder pin 3.2 mm long, suitable for reflow and wave soldering. The male connectors provide space for labelling and can be coded.
Online Catalogue
»
Connectivity
»
PCB Terminals and Connectors
»
PCB connectors - OMNIMATE Signal
»
Pitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-row
»
Male headers - THR solder connection
»
S2C-SMT 3.50/90
S2C-SMT 3.50/90:
Online Catalogue
»
Connectivity
»
PCB Terminals and Connectors
»
PCB connectors - OMNIMATE Signal
»
Pitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-row
»
Male headers - THR solder connection
»
S2C-SMT 3.50/180
S2C-SMT 3.50/180:
Online Catalogue
»
Connectivity
»
PCB Terminals and Connectors
»
PCB connectors - OMNIMATE Signal
»
Pitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-row
»
Male headers - THR solder connection
»
S2CD-THR 3.50/90
S2CD-THR 3.50/90:
Online Catalogue
»
Connectivity
»
PCB Terminals and Connectors
»
PCB connectors - OMNIMATE Signal
»
Pitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-row
»
Male headers - THR solder connection
»
S2L-SMT 3.50/180