Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Nov 24, 2023
LMZF 7/135
The compact installation terminal for the standard wire cross-section size of 2.5mm².
Tension clamp connection with a 135° outlet direction, in variable pitch: 7.50 - 7.62 mm (1 part with 2 pitches).
Rated data:
  • 24 A at 40°C / 1000 V (IEC) or 15 A / 300V (UL)
  • 0.13 - 2.5 mm² (IEC) / 26 - 14 AWG (UL)
  • Flammability class according to UL 94: V0
Application benefits:
  • Safe: ATEX certification Ex II 2GD / Ex e II (KEMA07 ATAEX0047U) optional
  • Temperature resistant: long-term resistance up to 120°C provided by high-performance Wemid insulation material
  • Adaptable: simple pitch adaptation from 7.50 to 7.62 mm (0.300 inch)
  • Convenient: optional lever for simple opening of terminal point



Products:

Number of poles:
Number of poles: 2
Colour: orange
Order No.: 1952570000
Type: LMZF 7/2/135 3.5OR
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 2, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 3
Colour: orange
Order No.: 1952580000
Type: LMZF 7/3/135 3.5OR
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 3, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 4
Colour: orange
Order No.: 1952590000
Type: LMZF 7/4/135 3.5OR
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 4, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 5
Colour: orange
Order No.: 1952600000
Type: LMZF 7/5/135 3.5OR
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 5, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 6
Colour: orange
Order No.: 1952610000
Type: LMZF 7/6/135 3.5OR
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 6, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 7
Colour: orange
Order No.: 1952620000
Type: LMZF 7/7/135 3.5OR
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 7, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 8
Colour: orange
Order No.: 1952630000
Type: LMZF 7/8/135 3.5OR
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 8, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 9
Colour: orange
Order No.: 1952640000
Type: LMZF 7/9/135 3.5OR
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 9, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 10
Colour: orange
Order No.: 1952650000
Type: LMZF 7/10/135 3.5OR
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 10, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 11
Colour: orange
Order No.: 1952660000
Type: LMZF 7/11/135 3.5OR
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 11, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 12
Colour: orange
Order No.: 1952670000
Type: LMZF 7/12/135 3.5OR
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 7.50 mm, Number of poles: 12, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box
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
Do you want to reset your selection?