Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Apr 12, 2025
2.5 mm² (AWG 14) - Pitch 5.08 mm - LMZF 5.08 multi-level
The high-performance device interface with a high connection density, for standard 2.5mm² cross-section wires.
Multi-tier PCB terminal in 5.08 mm pitch, with the maintenance-free tension clamp connection in 135° outlet direction.

Rated data:
  • 15A / 630V (IEC) or 10A / 300V (UL)
  • 0.20 - 2.5mm² (IEC) / 26 - 14 AWG (UL)
  • Flammability class according to UL 94: V2
Application benefits:
  • Simple change of connection method - layout is compatible with multi-tier screw terminals.


Product group overview
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
Do you want to reset your selection?