The product range encompasses the following designs: • 90°, lying (horizontal) and 180°, standing (vertical) • latch up / latch down • THT, THR or SMD soldering processes • Wide range of different design types, also with integrated LEDs and shield contact tabs • Performance category Cat. 3 to Cat. 6 • Packed either in a tray (TY) or on a roll (tape-on-reel, RL) • Compatible with modular RJ45 connector according to ANSI / TIA-1096-A and IEC 60603 • Dielectric strength ≥1500 V AC RMS (2250 V AC peak value) according to IEEE 802.3 • Dielectric strength ≥1500 V AC (peak value) or ≥1500 V DC according to IEC 60603
Properties and advantages: • Extended temperature range of –40°C to +85°C for maximum performance • Reinforced gold layer (30µ“) for improved corrosion protection • At least 0.3mm stand-off ensures a perfect soldering result
Products:
Colour:
black
Order No.:
2562960000
Type:
RJ45C5 T1V 3.2N4G/Y TY
Version:
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tray (manual assembly)