The innovative quick connector - simple, safe and economical:
PCB terminals with spring connection and direct PUSH IN technology. A milestone in connection technology.
Amazingly simple and simply amazing in practice:
Connect and easily detach solid wires or wires with wire-end ferrules without using tools
Processed automatically in the reflow or vapour phase
Potentials and clamping points marked clearly by coloured push buttons
World-class design-in and processing phases, and suitable for a vast range of applications.
PCB terminal for fully automatic assembly using reflow soldering (SMD), with PUSH IN wire connections. Conductor insertion and slider operation from the same direction (TOP).
Solid & flexible conductors with wire-end ferrules need only to be inserted and they are ready.
When connecting stranded wires without wire-end ferrules the actuating element is used to open the terminal point
Intuitive handling – since the wire-entry area and handling area are clearly separated.
Packaged in tape-on-reel
Conductor outlet direction 90°
Products:
Number of poles:
Number of poles:
2
Order No.:
1473770000
Type:
LSF-SMD 5.00/02/90 SN BK RL
Colour:
black
Version:
Printed circuit board terminals, 5.00 mm, Number of poles: 2, 90°, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape