The new generation of compact installations: The established standard for connecting signals is leading the pack. Maximum connection density in the smallest of spaces – the 2-row B2CF is the trend setter when connecting typical sensor cables of up to 1.5 mm² in the field. It bridges the gap between insufficient space and increased functionality. The result is a connectivity solution for standard industrial cables in 1.75 pitch that is 30% smaller than a similar solution in 2.5 pitch – and which features 100% of the ruggedness found in the 3.5 mm pitch.
Compact and safe: A reliable wire connection method: No servicing required with PUSH IN Safe male header: Finger-touch safe A reliable connection for use under extreme conditions: Release latch Future-proof: Halogen-free insulation materials Reliable labelling: Large pin marker Safe installation: Convenient coding
The main advantages for your application: Efficiency – the highest density of components on the circuit board. Suitable for industrial use – minumum size with maximum strength. Process-optimised – automatic assembly and reflow soldering; rapid connections. Easy to use – secure attachment and wire connect with no tools required. Application-oriented: easy labelling and reliable coding despite compact dimensions.
Miniaturisation is more than just greater functional density in a smaller space: every millimetre of reduced size means less space requirements and also less installation costs for the customer.
|