|
|
OMNIMATE® - Board-to-Board connectors Flexible engineering of compact devices The use of future-proof contact systems, as well as the optimisation of manufacturing processes, are increasingly important in the development of efficient industrial devices, especially in the field of Industry 4.0. OMNIMATE® board-to-board connectors feature a 1.27 mm pitch and offer maximum flexibility due to different designs.
- Flexible device design - Industrial suitable density combined with high flexible connection combinations
(Mezzanine, Mother-to-Daughter, Extender-card, Cable-to-Board)
- Automation-Ready - Developed for automatic assembly with high precise pin coplanarity and SMT-fixation
- Reliable contact - Up to 500 mating cycles due to industry suitable gold-surface (PdNi-Au)
- Process-Ready - High performance LCP material for reflow soldering
- Scalability - Different heights with high contact overlapping ensure various solutions from 12 – 80 poles.
- Robust miniaturisation - simple and safe connection even possible under unfavorable mating conditions – e.g. inclination or offset.
|
|
|
|
Compact PUSH IN signal plug-in connector BLF 2.5, as well as the associated male headers SL 2.5, with high functionality and convincing through their easy handling. |
|
|
|
The new generation of compact installations: The established standard for connecting signals is leading the pack. Maximum connection density in the smallest of spaces – the 2-row B2CF is the trend setter when connecting typical sensor cables of up to 1.5 mm² in the field. It bridges the gap between insufficient space and increased functionality. The result is a connectivity solution for standard industrial cables in 1.75 pitch that is 30% smaller than a similar solution in 2.5 pitch – and which features 100% of the ruggedness found in the 3.5 mm pitch.
Compact and safe: A reliable wire connection method: No servicing required with PUSH IN Safe male header: Finger-touch safe A reliable connection for use under extreme conditions: Release latch Future-proof: Halogen-free insulation materials Reliable labelling: Large pin marker Safe installation: Convenient coding
The main advantages for your application: Efficiency – the highest density of components on the circuit board. Suitable for industrial use – minumum size with maximum strength. Process-optimised – automatic assembly and reflow soldering; rapid connections. Easy to use – secure attachment and wire connect with no tools required. Application-oriented: easy labelling and reliable coding despite compact dimensions.
Miniaturisation is more than just greater functional density in a smaller space: every millimetre of reduced size means less space requirements and also less installation costs for the customer. |
|
|
|
Performance is relative: small pitch, large connection cross-section.
A perfect team: the plug-in circuit board connection system SL/BL 3.5 and signals or I/Os.
Outstanding performance and a relatively small width:
- Large clamping range: between 0.20 and 1.5 mm² (IEC) / AWG 28 - 14
- More than just extra-low voltages: up to 250 V (IEC) / 300 V (UL)
- More than enough: up to 17 A (IEC) / 10 A (UL)
- More than standard: 4 connection systems (tension clamp, clamping yoke, IDC, PUSH IN)
- More than efficient: option of 100% integration in the reflow process
More differentiation with increased miniaturisation: our products and engineers are happy to help you. |
|
|
|
Peak performance for market-standardized connectors in 3.81-mm (0.15 inch) pitch. Weidmüller is establishing new standards on the market: with current-carrying capacity of 17.5 A at ambient temperatures up to 65° and the most comprehensive range of products available. This system features twice as much current-carrying capacity compared to similar products. And that is not all: - A wider range of applications: The SCZ pin plug and BCL socket block make it possible to have inverted touch-safe outlets, board-to-board connections, or wire-to-wire couplings.
- Higher component density: Weidmüller's innovative PUSH-IN connection system makes it possible to achieve a very low component height.
|
|
|
|
The best-known plug-in system on the market offers users an almost inexhaustible range of options and results in a pluggable solution for virtually every application. |
|
|
|
The best-known plug-in system on the market offers users an almost inexhaustible range of options and results in a pluggable solution for virtually every application. |
|
|
|
The compact RSV rectangular plug-in connector is ideal for maximum component density with 5.00 mm pitch and crimp connections.
- High component density, coding options and locking
- Good contact stability thanks to four defined contact points and steel spring
- Multiple applications thanks to PCB or terminal rail mounting, or as wall bushing.
|
|
|
|
Integrate, expand and customise: the perfect supplement to every application. Universal system accessories enable easy adaptation of the interfaces to fulfil specific requirements for the relevant application. The following options are available depending on the system: - Installing and securing components
- Clipping on and locking counterpieces
- Covering and protecting connection areas
- Bundling and relieving stress on conductors
- Signalling and checking statuses
- Potential distribution and separation
- Marking and labelling components
Only the right high-quality tools will ensure professional working standards. All in all: ease of operation, maximum functionality and safety for the application and the user. |
|