USB as a reliable data interface for your device in industrial use. Due to the many advantages, USB sockets are always used most in the electrical industry.
The extensive portfolio of USB-A, -B - C and -Micro components enables future-proof device design with speeds of up to 10 Gbit/s. Our USB PCB sockets support the robust standards USB 2.0, 3.0 and 3.1 for fast and easy data transfer.
The individual connectors meet the requirements for high durability and offer reliable connectivity.
Up to 10.000 plugging cycles
THT, THR or SMD soldering processes
Available in design types 180° (vertical/upright) or 90° (horizontal/flat-lying)
Packed either in a tray (TY) or on a roll (tape-on-reel, RL)
Reinforced gold layer for improved corrosion protection
USB 3.1 sockets support data rates of 10 Gbit/s for fast data transfer
USB-C sockets enable error-free plugging due to a symmetrical design
Robust plug & play operation - connect and disconnect without shutting down or restarting the system
Products:
Colour:
Order No.:
2563710000
Type:
USB2.0A T1H 2.5N4 TY BK
Colour:
black
Version:
OMNIMATE Data - USB jack, female header, 480 Mbps, THT solder connection, 90°, ≥ 1500, Pitch in mm (P): 2.00 mm, Number of poles: 4, PBT, black, Tray (manual assembly)
OMNIMATE Data - USB jack, female header, 480 Mbps, THT solder connection, 90°, ≥ 1500, Pitch in mm (P): 2.50 mm, Number of poles: 4, PBT, black, Tray (manual assembly)
OMNIMATE Data - USB jack, female header, 5 Gbps, THT solder connection, 90°, ≥ 1500, Pitch in mm (P): 2.00 mm, Number of poles: 9, PBT, blue, Tray (manual assembly)