Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Nov 24, 2023
2.5 mm² (AWG 14) - Pitch 10.00-10.16 mm - LMZF 10
The compact installation terminal for the standard wire cross-section size of 2.5mm².

Tension clamp connection with a 135° outlet direction, in variable pitch: 10.00 - 10.16 mm (1 part with 2 pitches).

Rated data:
  • 24A at 40°C / 1000V (IEC) or 15A / 300V (UL)
  • 0.13 - 2.5 mm² (IEC) / 26 - 14 AWG (UL)
  • Flammability class according to UL 94: V0
Application benefits:
  • Safe: ATEX certification Ex II 2GD / Ex e II (KEMA07 ATAEX0047U) optional
  • Temperature resistant: long-term resistance up to 120°C provided by high-performance Wemid insulation material
  • Adaptable: simple pitch adaptation from 10.00 to 10.16 mm (0.400 inch)
  • Convenient: optional lever for simple opening of terminal point


Product group overview
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
Do you want to reset your selection?