The high-temperature-resistant SC-SMT pin header with 135° wire outlet direction: the 135° angle exists between the plugging direction and the solder pin. The wire outlet direction is then diagonal or 45° to the PCB.
More freedom when designing components and devices.
Easy access and a high component density when multiple interfaces are arranged in parallel within a single plugging area
The housing design is application-friendly because of the additional optional wire outlet direction.
Available as closed (G) and with solder flange (LF).
Pin length of either 1.5 mm or 3.2 mm
Weidmüller's 3.81-mm-pitch (0.15 inch) plug-in connectors are compatible with the layouts of standard connectors and offer space for labelling and coding.
The high-temperature-resistant SC-SMT pin header with 135° wire outlet direction: the 135° angle exists between the plugging direction and the solder pin. The wire outlet direction is then diagonal or 45° to the PCB.
More freedom when designing components and devices.
Easy access and a high component density when multiple interfaces are arranged in parallel within a single plugging area
The housing design is application-friendly because of the additional optional wire outlet direction.
Available as closed (G) and with solder flange (LF).
Pin length of either 1.5 mm or 3.2 mm
Weidmüller's 3.81-mm-pitch (0.15 inch) plug-in connectors are compatible with the layouts of standard connectors and offer space for labelling and coding.
The high-temperature-resistant SC-SMT pin header with 135° wire outlet direction: the 135° angle exists between the plugging direction and the solder pin. The wire outlet direction is then diagonal or 45° to the PCB.
More freedom when designing components and devices.
Easy access and a high component density when multiple interfaces are arranged in parallel within a single plugging area
The housing design is application-friendly because of the additional optional wire outlet direction.
Available as closed (G) and with solder flange (LF).
Pin length of either 1.5 mm or 3.2 mm
Weidmüller's 3.81-mm-pitch (0.15 inch) plug-in connectors are compatible with the layouts of standard connectors and offer space for labelling and coding.
Online Catalogue
»
Connectivity
»
PCB Terminals and Connectors
»
PCB connectors - OMNIMATE Signal
»
Pitch 3.81 mm (0.150 inch) - Series BC/SC 3.81
»
Male headers - THR solder connection
»
SC-SMT 3.81/135
»
SC-SMT 3.81/135G
SC-SMT 3.81/135G:
Online Catalogue
»
Connectivity
»
PCB Terminals and Connectors
»
PCB connectors - OMNIMATE Signal
»
Pitch 3.81 mm (0.150 inch) - Series BC/SC 3.81
»
Male headers - THR solder connection
»
SC-SMT 3.81/135
»
SC-SMT 3.81/135LF