SE small 20x20mm in grey

Whether a large or small cable diameter – Cabtite always offers the right seal insert.
The conical shape of the sealing elements allows the previously positioned snap-in grid inlays to be pushed in easily from the inside to the outside, it reliably seals intermediate spaces and provides strain relief in accordance with DIN EN 62444. The seal inserts combined with the frames achieve an IP 66 degree of protection. As a result of its slotted design with wave cut, it is especially suitable for pre-assembled cables.

• The black seal inserts are designed for a particularly high operating temperature and offer fire safety class UL 94 HB
• The grey sealing elements comply with fire safety class UL 94 V0 and are therefore suitable for the demands of the railway industry
• By using multiple inserts, two or more cables, as well as special cables, can be passed through a sealing element




Products:

Type: CABTITE BSE SML GY
Order No.: 2583350000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 1.5 SML GY
Order No.: 2583370000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 1.5-2 SML GY
Order No.: 2583360000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 2 SML GY
Order No.: 2583390000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 2-3 SML GY
Order No.: 2583380000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 3 SML GY
Order No.: 2583410000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 3-4 SML GY
Order No.: 2583400000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 4-5 SML GY
Order No.: 2583440000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 5-6 SML GY
Order No.: 2583450000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 6-7 SML GY
Order No.: 2583460000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 7-8 SML GY
Order No.: 2584660000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 8-9 SML GY
Order No.: 2584650000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 9-10 SML GY
Order No.: 2584630000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 10-11 SML GY
Order No.: 2584610000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 11-12 SML GY
Order No.: 2584600000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 12-13 SML GY
Order No.: 2584590000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 13-14 SML GY
Order No.: 2584570000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 14-15 SML GY
Order No.: 2584560000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 15-16 SML GY
Order No.: 2584550000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 2/4-5 SML GY
Order No.: 2584900000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 2/5-6 SML GY
Order No.: 2584890000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 2/6.5 SML GY
Order No.: 2584880000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 2/7 SML GY
Order No.: 2584830000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 2/8 SML GY
Order No.: 2584820000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 4/2-3 SML GY
Order No.: 2584870000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 4/3-4 SML GY
Order No.: 2584860000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 4/4.5 SML GY
Order No.: 2584850000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 4/4-5 SML GY
Order No.: 2584840000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 1/ASI SML GY
Order No.: 2584810000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66
 
Type: CABTITE SE 2/ASI SML GY
Order No.: 2584800000
Version:
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP54, IP65, IP66