Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: May 10, 2025
Digital input modules

Digital input modules P- or N-switching; Reverse polarity protection, up to 3-wire +FE


Digital input modules from Weidmüller are available in different versions and are used primarily to receive binary control signals from sensors, transmitters, switches or proximity switches. Thanks to their flexible design, they will satisfy your need for well co-ordinated project planning with reserve potential.


All modules are available with 4, 8 or 16 inputs and comply fully with IEC 61131-2. The digital input modules are available as P- or N-switching variant. The digital inputs are for Type 1 and Type 3 sensors in accordance with the standard. With a maximum input frequency of up to 1 kHz, they are used in many different applications. The variant for PLC interface units enables rapid cabling to the proven Weidmüller interface sub-assemblies using system cables. This ensures rapid incorporation into your overall system. Two modules with a timestamp function are able to capture binary signals and to provide a timestamp in 1 μs resolution. Further solutions are possible with the module UR20-4DI-2W-230V-AC which works with accurant current up to 230V as an input signal.


The module electronics supply the connected sensors from the input current path (UIN).




Products:

Order No.: 1315170000
Type: UR20-4DI-P
Version:
Remote I/O module, IP20, Digital signals, Input, 4-channel
 
Order No.: 2009360000
Type: UR20-4DI-P-3W
Version:
Remote I/O module, IP20, Digital signals, Input, 4-channel
 
Order No.: 1315180000
Type: UR20-8DI-P-2W
Version:
Remote I/O module, IP20, Digital signals, Input, 8-channel, 2-conductor connection
 
Order No.: 1394400000
Type: UR20-8DI-P-3W
Version:
Remote I/O module, IP20, Digital signals, Input, 8-channel
 
Order No.: 1315200000
Type: UR20-16DI-P
Version:
Remote I/O module, IP20, Digital signals, Input, 16-channel
 
Order No.: 1315210000
Type: UR20-16DI-P-PLC-INT
Version:
Remote I/O module, IP20, Digital signals, Input, PLC
 
Order No.: 1315190000
Type: UR20-8DI-P-3W-HD
Version:
Remote I/O module, IP20, 8-channel, Digital signals, Input
 
Order No.: 2457240000
Type: UR20-8DI-ISO-2W
Version:
Remote I/O module, IP20, Digital signals, Input, 8-channel
 
Order No.: 1460140000
Type: UR20-2DI-P-TS
Version:
Remote I/O module, IP20, Input, Digital signals, dual channel
 
Order No.: 1460150000
Type: UR20-4DI-P-TS
Version:
Remote I/O module, IP20, 4-channel, Digital signals, Input
 
Order No.: 1315350000
Type: UR20-4DI-N
Version:
Remote I/O module, IP20, Digital signals, Input, 4-channel
 
Order No.: 1315370000
Type: UR20-8DI-N-3W
Version:
Remote I/O module, IP20, Digital signals, Input, 8-channel
 
Order No.: 1315390000
Type: UR20-16DI-N
Version:
Remote I/O module, IP20, Digital signals, Input, 16-channel
 
Order No.: 1315400000
Type: UR20-16DI-N-PLC-INT
Version:
Remote I/O module, IP20, Digital signals, Input, PLC
 
Order No.: 1550070000
Type: UR20-4DI-2W-230V-AC
Version:
Remote I/O module, IP20, Digital signals, Input, 4-channel
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
Do you want to reset your selection?