Inputs can be parameterised; up to 3-wire + FE; accuracy 0.1% FSR
Analogue input modules of the u-remote system are available in many variants with different resolutions and wiring solutions. Variants are available with 12- and 16-bit resolution, which record up to 4 analogue sensors with +/-10 V, +/-5 V, 0...10 V, 0...5 V, 2...10 V, 1...5 V, 0...20 mA or 4...20 mA with maximum accuracy. Each plug-in connector can optionally connect sensors with 2- or 3-wire technology. The parameters for the measurement range can be individually set for each channel. In addition, each channel has its own status LED. A special variant for Weidmüller interface units enables current measurements with 16-bit resolution and maximum accuracy for 8 sensors at a time (0...20 mA or 4...20 mA).
The module electronics supply the connected sensors with power from the input current path (UIN).
Products:
Order No.:
1315620000
Type:
UR20-4AI-UI-16
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit