PUR halogen-free black (U)
Sensor/actuator cables are used for wiring sensors and actuators and for transmitting data or power in various applications. The moulded cable offers connected and tested connection of the plug-in connector to the cable ex-works. The cables may be exposed to a wide range of conditions, such as humidity, dust, heat, cold, shock or vibration.
Our developers have focused specifically on this issue and designed a host of different M8 and M12 sensor-actuator cables so you are bound to find the solution you need for your application.
Our sensor cables come with 360° shielding which provides protection against electromagnetic interference.

Is there something you have not managed to find or you feel needs explanation? Talk to us!


Products:

Cable length:
Type: SAIL-M12G-5S0.4U
Order No.: 1926690040
Cable length: 4 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 4 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-5S1.5U
Order No.: 1926690150
Cable length: 1.5 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 1.5 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-5S10U
Order No.: 1926691000
Cable length: 10 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 10 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-5S20U
Order No.: 1926692000
Cable length: 20 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 20 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-5S25U
Order No.: 1926692500
Cable length: 25 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 25 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-5S3.0U
Order No.: 1926690300
Cable length: 3 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 3 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-5S5.0U
Order No.: 1926690500
Cable length: 5 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 5 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12G-5S7.0U
Order No.: 1926690700
Cable length: 7 m
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 7 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No