Catalogue status: Oct 9, 2020
SAIL-VSC suppressor diode
Weidmüller can supply valve plugs as connecting lines with M12 plugs and one end without connector. The status of the valve plug is shown by an LED. Every valve plug is fitted with a protective circuit. The Weidmüller range includes valve plugs of type A, B and C to DIN and industry standards. In the plugged condition they achieve IP 67 class of protection. The outlet direction is also a decisive factor: Weidmüller can also supply 0° versions, i.e. the cable outlet direction is located at the PE contact.


Products:

Cable length:
Cable length: 1.5 m
Type: SAIL-VSC-1.5U(0.5)
Order No.: 1845180150
Delivery date on request
Version:
Valve plug with integral seal, One end without connector - valve plug, C
 
Cable length: 10 m
Type: SAIL-VSC-10U(0.5)
Order No.: 1845181000
Delivery date on request
Version:
Valve plug with integral seal, One end without connector - valve plug, C
 
Cable length: 3 m
Type: SAIL-VSC-3.0U(0.5)
Order No.: 1845180300
Delivery date on request
Version:
Valve plug with integral seal, One end without connector - valve plug, C
 
Cable length: 5 m
Type: SAIL-VSC-5.0U(0.5)
Order No.: 1845180500
Delivery date on request
Version:
Valve plug with integral seal, One end without connector - valve plug, C