Onion-ring screw connections
Each size of this standard cable gland consists of multiple, separable seal inserts (onion-ring shaped). By separating these individual inserts, it becomes possible to install cables of varying diameters (from 4 mm to 41 mm) into the cable gland.


Products:

Type: VG M20-MS54 ZR 4-13
Order No.: 1009560000
Delivery date on request
Version:
VG MS ZR (standard brass cable gland, multiseal), Cable glands, M 20, 6 mm, OD min. 4 - OD max. 13 mm, Brass, nickel-plated
 
Type: VG M25-MS54 ZR 8.5-18
Order No.: 1009570000
Delivery date on request
Version:
VG MS ZR (standard brass cable gland, multiseal), Cable glands, M 25, 7 mm, OD min. 8.5 - OD max. 18 mm, Brass, nickel-plated
 
Type: VG M32-MS54 ZR 16-26
Order No.: 1009580000
Delivery date on request
Version:
VG MS ZR (standard brass cable gland, multiseal), Cable glands, M 32, 8 mm, OD min. 16 - OD max. 26 mm, Brass, nickel-plated
 
Type: VGPG13.5-MS54ZR7.5-12.5
Order No.: 1009610000
Delivery date on request
Version:
VG MS ZR (standard brass cable gland, multiseal), Cable glands, PG 13.5, 6.5 mm, OD min. 7.5 - OD max. 12.5 mm, Brass, nickel-plated
 
Type: VG PG16-MS54 ZR 7.5-15
Order No.: 1009620000
Delivery date on request
Version:
VG MS ZR (standard brass cable gland, multiseal), Cable glands, PG 16, 6.5 mm, OD min. 7.5 - OD max. 15 mm, Brass, nickel-plated
 
Type: VG PG21-MS54 ZR 10-19
Order No.: 1009630000
Delivery date on request
Version:
VG MS ZR (standard brass cable gland, multiseal), Cable glands, PG 21, 7 mm, OD min. 10 - OD max. 19 mm, Brass, nickel-plated
 
Type: VG PG29-MS54 ZR 18-27
Order No.: 1009640000
Delivery date on request
Version:
VG MS ZR (standard brass cable gland, multiseal), Cable glands, PG 29, 8 mm, OD min. 18 - OD max. 27 mm, Brass, nickel-plated
 
Type: VG PG36-MS54 ZR 24-33
Order No.: 1009650000
Delivery date on request
Version:
VG MS ZR (standard brass cable gland, multiseal), Cable glands, PG 36, 9 mm, OD min. 24 - OD max. 33 mm, Brass, nickel-plated