Catalogue status:
Nov 24, 2023
|
Sets - RJ45
Information:
display
|
hide
|
PushPull plug-in connector set according to IEC 61076-3-117 ver.14 (PROFINET), metal incl. RJ45 insert
|
 |
|
|
Order No.:
1012170000
Type:
IE-PS-V14M-RJ45-FH-P
|
Version:
Plug insert RJ45 tool-free, Variant 14 metal, Cat.5 (ISO/IEC 11801)
|
|
|
|
Order No.:
1012160000
Type:
IE-PS-V14M-RJ45-TH
|
Version:
RJ45 crimp plug, Variant 14 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)
|
|
|
|
Order No.:
2768740000
Type:
IE-PS-V14M-RJ45-TH-P
|
Version:
RJ45 crimp plug, Variant 14 metal, Cat.5 (ISO/IEC 11801)
|
|
|
|
Order No.:
1058270000
Type:
IE-BSC-V14M-RJ45-FJ-A
|
Version:
Flange RJ45, IP67, Variant 14 metal, RJ45 IDC module, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
|
|
|
|
Order No.:
1012320000
Type:
IE-BSS-V14M-RJ45-FJ-A
|
Version:
Flange RJ45, IP67, V14 metal flange, RJ45 IDC module, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
|
|
|
|
Order No.:
1085260000
Type:
IE-BSS-V14M-RJ45-FJ-P
|
Version:
Flange RJ45, IP67, Variant 14 metal, IDC, PROFINET, Cat.5 (ISO/IEC 11801)
|
|
|
|
Order No.:
1012310000
Type:
IE-BSS-V14M-RJ45-C
|
Version:
Flange RJ45, IP67, V14 metal flange, RJ45-RJ45 coupler, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
|
|
|
|
Order No.:
1058250000
Type:
IE-BSC-V14M-RJ45-C
|
Version:
Flange RJ45, IP67, Variant 14 metal, RJ45-RJ45 coupler, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
|
|
|
|
|
|