Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Nov 24, 2023
RJ45 crimp
RJ45 crimp plug-in connector according to IEC 60603-7-51 for wire outer diameters up to 1.05 mm


Products:

Order No.: 8813100000
Type: IE-P
Version:
RJ45 plug-in connector, without kink protection; 5.5 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
 
Order No.: 8813110000
Type: IE-P63
Version:
RJ45 plug-in connector, with kink protection; 5.5 - 6.2 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
 
Order No.: 8813120000
Type: IE-P70
Version:
RJ45 plug-in connector, with kink protection; 6.2 - 7.1 mm, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
 
Order No.: 1963580000
Type: IE-PM-RJ45-TH
Version:
RJ45 crimp plug, Plug without bending protection sleeve, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 1963590000
Type: IE-PS-RJ45-TH-BK
Version:
RJ45 crimp plug, Plug with bending protection sleeve in black, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 2584980000
Type: IE-PS-RJ45-TH-BK-P
Version:
RJ45 crimp plug, with kink protection; 6.5 - 7.5 mm, Cat.5 (ISO/IEC 11801)
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
Do you want to reset your selection?