angled
 Your peripheral devices should be supplied with greater power. With our new M12 plug-in connector, more than 250 V and 2 A is possible without problems. The compact S- and T-coded M12 plug-in connectors are designed for the transmission of up to 630 V AC or 60 V DC and 12 A.


Products:

Type: SAIL-M12W-S-1.5P
Order No.: 2050260150
Version:
Power cable, One end without connector, M12, Number of poles : 4 (3 + PE), 1.5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12W-S-10P
Order No.: 2050261000
Version:
Power cable, One end without connector, M12, Number of poles : 4 (3 + PE), 10 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12W-S-3.0P
Order No.: 2050260300
Version:
Power cable, One end without connector, M12, Number of poles : 4 (3 + PE), 3 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-M12W-S-5.0P
Order No.: 2050260500
Version:
Power cable, One end without connector, M12, Number of poles : 4 (3 + PE), 5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No