Industrial networks require a future-proof infrastructure with high availability, reliability, and transparency. Managed switches increase network availability utilizing redundancies and control mechanisms as well as network diagnostics in demanding automation networks.
Extensive set of management features enable the set-up of various redundancy, monitoring, traffic filter and security functions
Huge variety of port count and media type enable a wide range of applications (5 to 24 ports)
Models supporting Gigabit Ethernet including Jumbo Frame support for applications with high demand on bandwidth and latency
Suitable for use in harsh industrial environment thanks to rugged design and wide operating temperature range of -40°C up to 75°C
Products:
Order No.:
2682250000
Type:
IE-SW-AL05LM-5TX
Version:
Network switch, lite managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 8x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C