WIL without magnet with 2x M12
The WIL-LED luminaire with forwarding function: Only 8mm high LED light for 24V DC with very high luminous efficacy (711lm) and high Lifespan (greater 60 000h). Very robust construction, by full potting and metal housing - waterproof (IP67). Due to its 6500K light color, daylight, suitable for the various applications. Very easy to connect thanks to the M12 connection. Due to the low power consumption, a small enough power supply with 24V for operation.


Products:

Width: 240 mm
Light colour (CCT): White
Type of mounting: Screw mounting
Type: WIL-LWXXXX-6500D024-240SXX0.3BM12GM12G
Order No.: 2576960000
Sheathing colour: black
Cable length: 0.3 m