Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Apr 12, 2025
12-30 V DC
The E-series, with standard and premium lights, is ideal for focused lighting in work areas. Swiveling mounting brackets provide the necessary flexibility in the positioning of the lighting field. Thanks to the built-in M8 connectors, a simple and quick connection is given and allows the connection of several lights. The cover made of robust PMMA not only provides the necessary protection (IP54) but also ensures a homogeneous illumination with 5.700K.


Products:

Connection thread:
Width: 280 mm
Light colour (CCT): White
Type of mounting: Screw mounting
Order No.: 2899830000
Type: WIL-EXXXX-RXPS-5700-X280-M8DX
Connection thread: M8 / M8
 
Width: 280 mm
Light colour (CCT): White
Type of mounting: Screw mounting
Order No.: 2899750000
Type: WIL-EXXXX-RXPS-5700-X280-M8XX
Connection thread: M8
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
Do you want to reset your selection?