Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Oct 12, 2024
Klippon® TB MH 760 x 620 x 150mm
The Klippon® TB enclosure range provides excellent performance characteristics, even under the most difficult environmental conditions. In addition, it complies with the stricter requirements of potentially explosive atmospheres found specifically in the process or power generation industries. The Klippon® TB MH enclosure range offers further improvements to a product line that is already successfully leading the market.

The Klippon® TB MH enclosure range has the following advantages:
  • Available in 15 sizes and 3 standard depths
  • Equipped with up to 4 gland plates
  • The gasket is protected against compression
  • Completely removable padlock tab
  • Cover lock outside the sealed zone
  • Improved temperature performance
  • IP66/IP67 protection
  • Completely removable lid – without a tool
  • Earthing stud in the cover and base of the enclosure
  • Welded mounting feet
  • International approvals



Products:

Order No.: 8000108867
Type: KTB MH 766215 S4E0
Version:
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 760 mm, Width: 620 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 8000108868
Type: KTB MH 766215 S4E1
Version:
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 760 mm, Width: 620 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 8000108869
Type: KTB MH 766215 S4E3
Version:
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 760 mm, Width: 620 mm, Depth: 150 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
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
Do you want to reset your selection?