RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
IP20 Patch Cable
IP67 Patch Cable
Catalogue status:
Jun 7, 2025
IP20 Patch Cable
Information:
display
|
hide
Single pair Ethernet is a technology that only requires one pair of wires to transmit data and power. The resulting benefits will make SPE the preferred network at the field level and beyond.
Advantages of Single Pair Ethernet
Consistent: Single Pair Ethernet enables uniform Ethernet-based communication from the sensor to the cloud Future-proof: key technology for Industry 4.0 and IIoT Flexible: ranges of up to 1000 m and transmission properties of up to 1 Gbps enable use across applications Innovative: lighter, less space required, and reduced installation effort
Order No.:
3123990010
Type:
IE-S1DS2VE0010T02T02-E
Version:
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 1 m
Order No.:
3123990020
Type:
IE-S1DS2VE0020T02T02-E
Version:
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 2 m
Order No.:
3123990030
Type:
IE-S1DS2VE0030T02T02-E
Version:
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 3 m
Order No.:
3123990050
Type:
IE-S1DS2VE0050T02T02-E
Version:
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 5 m
Order No.:
3123990100
Type:
IE-S1DS2VE0100T02T02-E
Version:
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 10 m
Order No.:
3123990150
Type:
IE-S1DS2VE0150T02T02-E
Version:
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 15 m
Order No.:
3123990400
Type:
IE-S1DS2VE0400T02T02-E
Version:
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 40 m