Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
IP20 Patch Cable
IP67 Patch Cable
Please select ...
Catalogue status:
Apr 20, 2024
IP67 Patch Cable
Information:
display
|
hide
Single pair Ethernet is a technology that only requires one pair of wires to transmit data and power. The resulting benefits will make SPE the preferred network at the field level and beyond.
Advantages of Single Pair Ethernet
Consistent: Single Pair Ethernet enables uniform Ethernet-based communication from the sensor to the cloud Future-proof: key technology for Industry 4.0 and IIoT Flexible: ranges of up to 1000 m and transmission properties of up to 1 Gbps enable use across applications Innovative: lighter, less space required, and reduced installation effort
Product group overview
Order No.:
2726060020
Type:
IE-S1DS2VE0020TM1TM2-E
Version:
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 pin contact - straight, T1-B, PVC, 2 m
Order No.:
2726070020
Type:
IE-S1DS2VE0020TM2TM2-E
Version:
Patch cable, M8 SPE ( IEC63171-5) - IP67 pin contact - straight, M8 SPE ( IEC63171-5) - IP67 pin contact - straight, T1-B, PVC, 2 m
Order No.:
2726050020
Type:
IE-S1DS2VE0020TM1TM1-E
Version:
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 2 m
Order No.:
2726050050
Type:
IE-S1DS2VE0050TM1TM1-E
Version:
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 5 m
Order No.:
2726050100
Type:
IE-S1DS2VE0100TM1TM1-E
Version:
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 10 m
Order No.:
2726050150
Type:
IE-S1DS2VE0150TM1TM1-E
Version:
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 15 m
Order No.:
2726050200
Type:
IE-S1DS2VE0200TM1TM1-E
Version:
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 20 m
Order No.:
2726050400
Type:
IE-S1DS2VE0400TM1TM1-E
Version:
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 40 m