English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Jul 10, 2020
Complete module
Extensive wiring efforts lead to high throughput times in electrical cabinet building. Thanks to our TERMSERIES interface adapter, you benefit from the speed of our plug-and-play solution.
To reduce wiring times, pre-assembled cables are used between the control system and the interface level, and are simply connected to the TERMSERIES adapter. This enables throughput times in electrical cabinet building to be significantly reduced.
Our pre-assembled plug-and-play solution with TERMSERIES interface adapter enables minimised wiring effort. The adapter has a universal fit and offers a genuine space advantage in interaction with the TERMSERIES products with identical contours.
Thanks to its symmetrical structure, the adapter can be connected to both TERMSERIES coil and contact connections. The use of positive- and negative-switching logic is also possible for the lower level thanks to the potential changeover switch.


Products:

Type: TRP 24VUC 2CO FG
Order No.: 2706430000
Rated control voltage: 24 V UC ±10 %
Delivery date on request
Version:
TERMSERIES, Relay module with positively driven contacts, Number of contacts: 2, CO contact positively-driven (EN 61810-3 type B) AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN
 
Type: TRS 24VUC 2CO FG
Order No.: 2706290000
Rated control voltage: 24 V UC ±10 %
Delivery date on request
Version:
TERMSERIES, Relay module with positively driven contacts, Number of contacts: 2, CO contact positively-driven (EN 61810-3 type B) AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Screw connection