Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Nov 24, 2023
PVC/PE black (FBC)
The most reliable way of achieving connections between two I/O slaves or between the control and one I/O subscriber is by way of pre-assembled cables. The line of cables covers PROFIBUS, CANopen, DeviceNetTM, EtherCAT and Ethernet.


Products:

Length:
Length: 10,000 mm
Order No.: 1785111000
Type: FBC PA M12 FM 10M
Version:
Bus line, One end without connector, M12, Number of poles: 2, 10 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Length:
Order No.: 1785111500
Type: FBC PA M12 FM 15M
Version:
Bus line, One end without connector, M12, Number of poles: 2, 15 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Length: 1,000 mm
Order No.: 1785110100
Type: FBC PA M12 FM 1M
Version:
Bus line, One end without connector, M12, Number of poles: 2, 1 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Length:
Order No.: 1785112000
Type: FBC PA M12 FM 20M
Version:
Bus line, One end without connector, M12, Number of poles: 2, 20 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Length:
Order No.: 1785112500
Type: FBC PA M12 FM 25M
Version:
Bus line, One end without connector, M12, Number of poles: 2, 25 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Length: 2,000 mm
Order No.: 1785110200
Type: FBC PA M12 FM 2M
Version:
Bus line, One end without connector, M12, Number of poles: 2, 2 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Length:
Order No.: 1785110300
Type: FBC PA M12 FM 3M
Version:
Bus line, One end without connector, M12, Number of poles: 2, 3 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Length:
Order No.: 1785110400
Type: FBC PA M12 FM 4M
Version:
Bus line, One end without connector, M12, Number of poles: 2, 4 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Length: 5,000 mm
Order No.: 1785110500
Type: FBC PA M12 FM 5M
Version:
Bus line, One end without connector, M12, Number of poles: 2, 5 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
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
Do you want to reset your selection?