English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Sep 11, 2020
PUSH IN connection
TERMSERIES complete solid-state relay modules 3 to 48 V DC 0.1 A output versions consisting of
a solid-state relay and a base with AC/DC/UC input;
available in different designs:
  • With screw and tension-clamp connection
  • In 6.4 mm width
  • Optionally with multiple-voltage input: 24 to 230 V UC
  • With various protective circuits
    in the input (free-wheel diode, RC element)
  • Illuminated ejection lever



Products:

Type: TOP 5VDC 48VDC0.1A
Order No.: 2614860000
Delivery date on request
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, PUSH IN
 
Type: TOP 12VDC 48VDC0.1A
Order No.: 2618600000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, PUSH IN
 
Type: TOP 24VDC 48VDC0.1A
Order No.: 2618790000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, PUSH IN
 
Type: TOP 24VUC 48VDC0.1A
Order No.: 2618640000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, PUSH IN
 
Type: TOP 48VUC 48VDC0.1A
Order No.: 2618710000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, PUSH IN
 
Type: TOP 60VUC 48VDC0.1A
Order No.: 2614880000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, PUSH IN
 
Type: TOP 120VAC RC 48VDC0.1A
Order No.: 2618650000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, PUSH IN
 
Type: TOP 120VUC 48VDC0.1A
Order No.: 2618680000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, PUSH IN
 
Type: TOP 230VAC RC 48VDC0.1A
Order No.: 2618620000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, PUSH IN
 
Type: TOP 230VUC 48VDC0.1A
Order No.: 2618690000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 230 V UC ±10% , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, PUSH IN