|
|
Individual cable lengths are often required nowadays. In order to meet these demands, Weidmüller offers a wide range of plug-in connectors for custom assembly. Male plugs and female sockets for customisable assembly for M8, M12, M16 and 7/8" connections which are highly robust and ideally suited to machine engineering, for instance. The M8 round plug-in connectors are particularly suited to applications where space is limited. |
|
|
|
M12 connection elements, IP67 |
|
|
|
Individual cable lengths are often required nowadays. In order to meet these demands, Weidmüller offers a wide range of plug-in connectors for custom assembly. Male plugs and female sockets for customisable assembly for M8, M12, M16 and 7/8" connections which are highly robust and ideally suited to machine engineering, for instance. The M16 round plug-in connectors can transmit large amounts of power and have set the standard in the market for many years. |
|
|
|
The M23 round plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.
Enclosures, inserts and crimp contacts need to be ordered separately. |
|
|
|
Individual cable lengths are often required nowadays. In order to meet these demands, Weidmüller offers a wide range of plug-in connectors for custom assembly. Male plugs and female sockets for customisable assembly for M8, M12, M16 and 7/8" connections which are highly robust and ideally suited to machine engineering, for instance. The 7/8" round plug-in connectors can transmit large amount of power. |
|
|
|
Individual cable lengths are often required nowadays. In order to meet these demands, Weidmüller offers a wide range of plug-in connectors for custom assembly. Y-distributors are used to bundle and distribute multiple signals to save space. |
|
|
|
|
|
|
|
Individual cable lengths are often required nowadays. In order to meet these demands, Weidmüller offers a wide range of plug-in connectors for custom assembly. |
|
|
|
IP20 T-piece PROFIBUS-DP
The distributor for PROFIBUS-DP enables the user to connect it conveniently in the electrical cabinet. It can be mounted on TS32/35 rails and used to connect standardised PROFIBUS-DP lines. Spur lines can be connected next to the connections. The spur lines should be kept as short as possible. Article number 8788580000 allows you to also connect an analysis/programming device via a 9-pole Sub-D socket. - Functions of the T-piece
- Good shield contact
- Ample space for connecting the bus line
- Mounts on TS32/35 DIN rail
|
|